| Capacity | 252-268 m3 (330-350 yd3) 252-268 m3 (330-350 yd3) | 
| Base Body Weight | 44 300-44 900 kg (97,600-98,900 lbs) 44 300-44 900 kg (97,600-98,900 lbs) | 
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles | 
| Machine Model | 797 797 | 
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden | 
| Ideal Site and Maintenance Application | Blend of durability, payload and versatility Blend of durability, payload and versatility | 
| Base Body Weight, Standard Configuration | 44 300 kg (97,600 lbs) 44 300 kg (97,600 lbs) | 
| Liner Weight, Typical | 1 226 kg (2,703 lbs) 1 226 kg (2,703 lbs) | 
| Liner Material | 450-500 BHN 450-500 BHN | 
| Liner Options | Tumbler bar, smooth plate, impact Tumbler bar, smooth plate, impact | 
| Dump Clearance | 1.9 m (6 ft 4 in) 1.9 m (6 ft 4 in) | 
| Heated or Non-Heated | Not applicable Not applicable | 
 
                                        
                                     