MP Body - 793

MP Body MP Body - 793

Request A Price Find Dealer

Key Specs

Capacity
164-192 m3 (196-250 yd3)
164-192 m3 (196-250 yd3)
Base Body Weight
26 500-27 400 kg (58,300-60,500 lbs)
26 500-27 400 kg (58,300-60,500 lbs)
Life Expectancy
30k hours
30k hours

Overview

The Cat® Maximum Payload (MP) Body is a bolster-less, lightweight design that allows for the highest potential payload. A convex canopy plus perimeter reinforcement in the rear rib and top rail adds strength and durability. Internal transition geometry minimizes carryback. The two-stage kick-up in the floor creates a smooth, angular transition for material discharge, minimizes spillage, and provides freeboard at the tail while offering the highest available dump clearance.

Benefits

Productive

There is 2% higher payload potential with MP Body, over the HP Body in the same application, due to 15% weight reduction.

Serviceable

Maintenance is easier thanks to open sections on the hoist and pivot brackets as well as an open-style rocker tower design that allows for easier weld inspection and repair.

Efficient

Cat® Truck Bodies are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.

Product Specifications for MP Body - 793

Capacity 164-192 m3 (196-250 yd3) 164-192 m3 (196-250 yd3)
Base Body Weight 26 500-27 400 kg (58,300-60,500 lbs) 26 500-27 400 kg (58,300-60,500 lbs)
Life Expectancy 30k hours 30k hours
Machine Model 793C/D/F/Next Gen 793C/D/F/Next Gen
Material Application All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden
Ideal Site and Maintenance Application Established mine prioritizing payload over durability Established mine prioritizing payload over durability
Base Body Weight, Standard Configuration 26 500 kg (58,300 lbs) 26 500 kg (58,300 lbs)
Liner Weight, Typical N/A N/A
Liner Material N/A N/A
Liner Options N/A N/A
Dump Clearance 1.6 m (5 ft 4 in) 1.6 m (5 ft 4 in)
Heated or Non-Heated Non-Heated Non-Heated

Product Brochures and More Are Ready to Download!

Media Gallery

Top view

bottom view

side view

Top view
bottom view
side view

Video short MP Body

Video Body Family Overview

Video short MP Body
Video Body Family Overview

Check out current offers for the MP Body - 793

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.