Grading Beam: 637-6959

Grading Beams Grading Beam: 637-6959

Request A Price Find Dealer

Key Specs

Width
49 in
1250 mm
Height
13 in
330 mm
Depth
49 in
1252 mm

Overview

Cat® Grading Beams paired with a tiltrotator can take on your grading needs. A range of grading beam widths offer options to perform tasks such as creating a pad for a sidewalk, achieving grade and finish to landscaping, or prepping a site for a commercial building.

Features At A Glance

Displaying 1-6 of 4

More Productivity

More Productivity

  • Choose a size that fits your work best, with widths from 1250-3000 mm (49-118 in). The smaller sizes can accommodate sidewalk widths without rework, while the wider sizes can grade larger areas in a short amount of time.
  • Achieve an exact plan with your grading beams. When used with a tiltrotator, grading beams are compatible with your machine’s Grade technology.
  • Retain material better with firm, solid extended sides and side plates with height extension.
  • Work in clay, silt, or other wet, sticky materials and prevent them from sticking on the roller with the adjustable scraper.
  • Cut through piles of material with large opening on the top side of the beam for material overflow.
Trusted Durability

Trusted Durability

  • Additional, highly abrasion-resistant wear protection on the bottom ofthe beam protects the frame in gravel or other abrasive material types.
  • The beam’s welded frame increases the structural integrity.
  • Support plates added to heavy duty frame extends beam strengthand overall life.
  • Deeper wear edge on bottom for longer beam life and material flowand retention.
Highly Versatile

Highly Versatile

  • Pair the grading beam with a tiltrotator to achieve the most dynamicuse.
  • Utilize the tiltrotator’s 360° bidirectional and 45° left and rightrotation.
  • Adjust roller, with bearings on both ends, for desired level of compactiondepending on material type.
  • Align the proper width of beam to your job or application with theflexibility of different bolt-on bracket sizes to fit multiple sizes ofcouplers, tiltrotators, and machines.
  • Use the grading beam for leveling gravel, soil and other loosematerials, to smooth surfaces, and compact ground.
Integrated Technology

Integrated Technology

  • The Cat PL161 attachment locator is a Bluetooth® device, standardfrom the factory on your grading beam, designed to let users knowwhere their attachments are across all worksites, reduce thenumber of lost attachments, and plan for attachment maintenanceand replacement.
  • Save more time and energy with the available work tool recognitionfeature. A simple shake of the attached tool confirms its identity andensures all the attachment settings (pressure, flow, and dimensions)are correct so you can work quickly and efficiently, while takingadvantage of additional ease-of-use features.
  • The PL161 integrates easily into VisionLink® for full fleet managementof machines and attachments from one smartphone or tablet dashboardto view location and tracking details.
Note: Work tool recognition is available on select excavator models. Automatedattachment settings must be enabled within each machine configuration.
New attachment measurements are added to machine software periodically.Consult your Cat dealer for details.

Product Specifications for Grading Beam: 637-6959

Width 49 in 1250 mm
Height 13 in 330 mm
Depth 49 in 1252 mm
Roller Diameter 11.75 in 298.5 mm
Weight 860 lb 390 kg
Note Height is measured without bracket. Height is measured without bracket.

See how Grading Beam: 637-6959 compares against frequently compared products.

Media Gallery

Grading Beam 1250 mm (49 in)

Grading Beam 1250 mm (49 in)

Cat Grading Beams | Getting to Know the Product

Cat Grading Beams | Getting to Know the Product

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.