Grading Beam 2000 mm (79 in)

Grading Beams Grading Beam: 637-6961

Request A Price Find Dealer

Key Specs

Width
79 in
2000 mm
Height
13 in
330 mm
Depth
49 in
1252 mm

Overview

Cat® Grading Beams paired with a tiltrotator can take on your grading needs. A range of grading beam widths offer options to perform tasks such as creating a pad for a sidewalk, achieving grade and finish to landscaping, or prepping a site for a commercial building.

Product Specifications for Grading Beam: 637-6961

Width 79 in 2000 mm
Height 13 in 330 mm
Depth 49 in 1252 mm
Roller Diameter 11.75 in 298.5 mm
Weight 1085 lb 492 kg
Note Height is measured without bracket. Height is measured without bracket.

See how Grading Beam: 637-6961 compares against frequently compared products.

Media Gallery

Grading Beam 2000 mm (79 in)

Grading Beam 2000 mm (79 in)

Cat Grading Beams | Getting to Know the Product

Cat Grading Beams | Getting to Know the Product

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.