Studio Shot
New

Winches Retrieval Winch, Hydraulic

Request A Price Shop Now

Key Specs

Overall Length
21.9 in
555 mm
Overall Height
31.7 in
805 mm
Overall Width
58.7 in
1490 mm

Overview

Used for various winch self-retrieval or recovery applications requiring high line pull and smooth speed modulation.

Product Specifications for Retrieval Winch, Hydraulic

Overall Length 21.9 in 555 mm
Overall Height 31.7 in 805 mm
Overall Width 58.7 in 1490 mm
Weight 610.7 lb 277 kg
Drum Barrel Diameter 4 in 102 mm
Drum Flange Diameter 8.2 in 209 mm
Drum Width 10 in 254 mm
Recommended Winch Rope Diameter 0.5 in 12.7 mm
Interface Type Tool Interface Tool Interface
Drive Method Planetary Planetary

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.