RM500

Road Reclaimers RM500

Request A Price Find Dealer

Key Specs

Maximum Operating Weight
64753 lb
29372 kg
Cutting/Mixing Width
96 in
2438 mm
Gross Power
544.4 hp
406 kW

Overview

Productive. Intuitive. Powerful.

The Cat RM500 features simple operation, a robust rotor drive system and a versatile design that make this durable industry workhorse an exceptional value. High production and excellent material quality go hand-in-hand with low operating and maintenance costs. Rotor and spray system options provide the ability to adapt to a wide range of full-depth reclamation and soil stabilization applications.

Benefits

Easy to Service

Ground-level service points and an auto reversing cooling fan aid in reducing daily maintenance time and advanced system diagnostics inform the operator about machine performance.

Comfortable Operator Environment

The ergonomic operator station is designed for comfortable visibility and is equipped with features and controls that help simplify operation.

Versatile

An efficient rotor drive system, full-time All-Wheel Drive, and multiple rotor and spray system options help provide the versatility needed for a wide range of applications.

Product Specifications for RM500

Maximum Operating Weight 64753 lb 29372 kg
Note (1) Maximum weight includes base machine, all options, ROPS, cab, coolant, lubricants, Universal 16 rotor, full fuel tank,full water tank and 75 kg (165 lb) operator. Maximum weight includes base machine, all options, ROPS, cab, coolant, lubricants, Universal 16 rotor, full fuel tank,full water tank and 75 kg (165 lb) operator.
Operating Weight 58154 lb 26378 kg
Note (2) Operating weight includes base machine, no options, ROPS, cab, coolant, lubricants, Universal 16 rotor, 50% full fuel tank,50% full water tank and 75 kg (165 lb) operator Operating weight includes base machine, no options, ROPS, cab, coolant, lubricants, Universal 16 rotor, 50% full fuel tank,50% full water tank and 75 kg (165 lb) operator
Cutting/Mixing Width 96 in 2438 mm
Maximum Cutting/Mixing Depth 20 in 508 mm
Note (1) Maximum cutting/mixing depth varies by rotor. Maximum cutting/mixing depth varies by rotor.
Rotor Options Universal 16, Universal 18, Combination, Soil (Stabilization) Universal 16, Universal 18, Combination, Soil (Stabilization)
Rotor Drive 3-Speed Chain 3-Speed Chain
Rotor Speeds 110 / 152 / 205 rpm 110 / 152 / 205 rpm
Maximum Travel Speed 6.5 mile/h 10.5 km/h
Inside Turn Radius 14.2 ft 4.33 m
Gross Power 544.4 hp 406 kW
Engine Power 537.7 hp 401 kW
Engine Model Cat® C15 Cat® C15
Emissions Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Build Number 02A 02A
Length 33.83 ft 10.32 m
Width 9.58 ft 2.98 m
Maximum Height 11.78 ft 3.59 m
Wheel Base 21.33 ft 6.55 m
Ground Clearance 19.9 in 506 mm
Fuel Tank Capacity 279 gal (US) 1056 l
Cooling Systems 18.5 gal (US) 70 l
Engine Oil 13.7 gal (US) 52 l
Hydraulic Tank 59.2 gal (US) 224 l
Recyclability 97% 97%

RM500 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATING ENVIRONMENT

  • Adjustable armrests
  • Heated suspension seat
  • 180° rotating operating station
  • Audio-ready with speakers
  • Full width sliding cab with heat and air conditioning
  • Access ladder, right and left side
  • High visibility retractable seat belt
  • Mini-wheel steering control
  • Multifunction propel lever
  • Steering guides
  • LCD touch screen operator interface

POWERTRAIN

  • Air to Air Aftercooler (ATAAC)
  • Dual element air cleaner with pre-cleaner
  • Extended life coolant with protection to -37 degrees C (-35 degrees F)
  • On-demand fan with auto-reversing function
  • Four steering modes
  • All-Wheel Drive
  • Electronic differential
  • Oil-bath brake system
  • Powertrain guard

ELECTRICAL SYSTEM

  • 150 amp alternator
  • 24-volt charging system
  • Automotive-type fuse system
  • Remote start/charge receptacle
  • Two 1365 CCA maintenance-free batteries

ROTOR DRIVE SYSTEM

  • Maintenance-free drive shafts
  • Self-lubricating roller chain and bearings
  • Shear disk driveline protection
  • Automatic Return-to-cut
  • Powershift 3-speed transmission
  • Three rotor speeds
  • Variable volume mixing chamber

SERVICE AND MAINTENANCE

  • Grouped filters with ground level access
  • Cat Product Link™ - Cellular
  • Remote access drains
  • Ports for Scheduled Oil Sampling (S·O·S℠)
  • Fluid level sight gauges
  • Toolbox

SAFETY

  • Back-up alarm
  • Remote cameras (front, rear and rear rotor chamber door)
  • Ground level emergency shutdown switch
  • Horn (front and rear)
  • ROPS
  • Platform handrails and guardrails
  • Mirrors
  • Halogen working lights

RM500 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Cat Bio HYDO™ biodegradable hydraulic oil
  • CE certificate

SPRAY SYSTEMS

  • Water spray system
  • Ultra Low-flow water spray system
  • Emulsion spray system
  • Folding telescoping push bar

ROTOR DRIVE SYSTEM

  • Torque limiter driveline protection
  • Rotor - Universal 16
  • Rotor - Universal 18
  • Rotor - Combination
  • Rotor - Soil (Stabilization)
  • Material sizing breaker bar
  • Bolt-on counterweight - 1600 kg (3500 lb)

SERVICE AND MAINTENANCE

  • Additional toolbox

SAFETY

  • Roading lights
  • Folding LED safety beacon

See how RM500 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

RM500 Road reclaimer/Soil stabilizer

RM500 Road reclaimer/Soil stabilizer

RM500 Road reclaimer/Soil stabilizer

RM500 Road reclaimer/Soil stabilizer

Cat RM500 road reclaimer/soil stabilizer reclaiming an asphalt road

Cat RM500 road reclaimer/soil stabilizer stabilizing soil

Cat RM500 road reclaimer/soil stabilizer stabilizing soil

Cat RM500 road reclaimer/soil stabilizer stabilizing soil

RM500 Road reclaimer/Soil stabilizer
RM500 Road reclaimer/Soil stabilizer
RM500 Road reclaimer/Soil stabilizer
RM500 Road reclaimer/Soil stabilizer
Cat RM500 road reclaimer/soil stabilizer reclaiming an asphalt road
Cat RM500 road reclaimer/soil stabilizer stabilizing soil
Cat RM500 road reclaimer/soil stabilizer stabilizing soil
Cat RM500 road reclaimer/soil stabilizer stabilizing soil

RM500 Road reclaimer/Soil stabilizer

RM500 Road reclaimer/Soil stabilizer
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.