RM800

Road Reclaimers RM800 Tier 2

Request A Price Find Dealer

Key Specs

Maximum Operating Weight
77658 lb
35225 kg
Cutting/Mixing Width
8 ft
2.44 m
Gross Power
772 hp
576 kW

Overview

More Power for More Productivity

The Cat® RM800 Reclaimer/Stabilizer delivers high-production full-depth reclamation and soil stabilization. With all-wheel drive, advanced machine controls, and 546 kW (772 hp) of gross power, it's ideal for road rehabilitation and soil remediation.

Benefits

Power, Performance and Productivity

Optimum weight distribution with features like All-Wheel Drive and a powerful Cat® engine aim to maximize cutting and mixing performance.

Feature-filled Operator Environment

The ergonomic operator station is designed to provide maximum visibility and is equipped with features to help simplify operation.

Highly Versatile

Engineered to be highly maneuverable and ideally suited to work in a variety of applications and terrain with a Cat System K rotor designed to deliver quality material.

Product Specifications for RM800

Maximum Operating Weight 77658 lb 35225 kg
Note (1) Maximum weight is approximate and includes base machine, all options, coolant, lubricants, rotor, full fuel tank, full water tank and 75 kg (165 lb) operator. Maximum weight is approximate and includes base machine, all options, coolant, lubricants, rotor, full fuel tank, full water tank and 75 kg (165 lb) operator.
Cutting/Mixing Width 8 ft 2.44 m
Maximum Cutting/Mixing Depth 20 in 508 mm
Rotor Options System K System K
Rotor Drive Belt Belt
Operating Speed 194 ft/min 59 m/min
Maximum Travel Speed 7.5 mile/h 12.1 km/h
Gross Power 772 hp 576 kW
Engine Power 763 hp 569 kW
Engine Model Cat C18 Twin-Turbo Cat C18 Twin-Turbo
Emissions U.S. EPA Tier 2, EU Stage II equivalent U.S. EPA Tier 2, EU Stage II equivalent
Build Number 01A 01A
Length 28.61 ft 8.72 m
Width 9.8 ft 3 m
Maximum Height 11.5 ft 3.5 mm
Wheel Base 23.13 ft 7.05 m
Ground Clearance 19.9 in 506 mm
Fuel Tank Capacity 325 gal (US) 1230 l
Cooling Systems 26.1 gal (US) 99 l
Engine Oil 18 gal (US) 68 l
Hydraulic Tank 31.7 gal (US) 120 l
Washdown Water Tank 120 gal (US) 454 l
Recyclability 98% 98%

RM800 Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable armrests
  • Air-ride, heated suspension seat
  • 180° rotating operating station
  • Audio-ready with speakers
  • Full-width sliding cab with heat and air conditioning
  • Push button start
  • High-visibility retractable seat belt
  • On-screen steering guides
  • Color touch screen displays (2)
  • 12-Volt and USB power ports

POWERTRAIN

  • Dual element air cleaner with pre-cleaner
  • Cat® Extended Life Coolant (ELC) with protection to -37° C (-35° F)
  • Auto-reversing, on-demand cooling fan
  • Engine Idle Speed Management
  • Automatic Load Control
  • Four steering modes
  • All-time All-wheel drive
  • Electronic differential
  • Slope Control

ELECTRICAL SYSTEM

  • 150-Amp alternator
  • 24-Volt charging system
  • Automotive-type fuse system
  • Remote start/charge receptacle
  • 1000 CCA maintenance-free batteries (4)

ROTOR DRIVE SYSTEM

  • Electronic driveline protection
  • Automatic depth control
  • Hydraulically-controlled dry clutch
  • 2-speed planetary gearbox
  • Twelve rotor speeds
  • Variable volume mixing chamber
  • System K rotor
  • Toolholder protection - Wedge

SERVICE AND MAINTENANCE

  • Cat VisionLink™
  • Remote Flash
  • Remote Troubleshoot
  • Remote access drains
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Fluid level sight gauges
  • Service light receptacles
  • Air compressor
  • Lockable storage
  • Bit bucket tray

SAFETY AND SECURITY

  • Back-up alarm
  • Ground level emergency shutdown switches (4)
  • Horn (front and rear)
  • FOPS cab
  • ROPS
  • Platform handrails and guardrails
  • Folding rear view mirrors
  • Illuminated access ladder
  • Operator ID profiles
  • LED working lights
  • Front and rear facing cameras
  • Front and rear rotor chamber door cameras

RM800 Optional Equipment

POWERTRAIN

  • Cat Bio HYDO™ Advanced biodegradable hydraulic oil

SPRAY SYSTEMS

  • Water spray system
  • Emulsion spray system
  • Push bar

ROTOR DRIVE SYSTEM

  • Toolholder - 20 mm shank bits
  • Toolholder - 22 mm shank bits

SERVICE AND MAINTENANCE

  • Fast fill fuel system
  • Hydraulically-powered rotor turning with pendant
  • High pressure washdown system
  • Magnetic service light
  • Pneumatic bit removal tools

SAFETY AND SECURITY

  • Bluetooth key fob
  • LED roading lights
  • Folding LED safety beacon
  • Folding side view cameras (2)

See how RM800 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer

RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer
RM800 Reclaimer/Stabilizer

RM800 Introduction

RM800 Introduction

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the RM800

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.