Cat Steer Assist for Dozers

Assist Cat Steer Assist for Dozers

Request A Price Find Dealer

Overview

Automate Steering for Easier Operation

Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

Benefits

Steer Assist

Steer Assist for Dozers automatically maintains straight travel with light or heavy loads on flat ground and side slopes.

Steer Assist 3D

Steer Assist 3D enables the dozer to follow a guidance line in a site design or Infield design under light or heavy loads.

Up To 75% Fewer Inputs

Steer Assist reduces dozer operator inputs by up to 75% to maintain straight travel on side slopes.

Features At A Glance

Displaying 1-6 of 5

Steer Assist

Steer Assist

  • Steer Assist automates track steering with light and heavy loads​.
  • Automates blade tilt steering to help push heavy loads with less effort​.
  • Helps reduce operator inputs by up to 75% by automatically maintaining straight travel with light loads on flat ground and side slopes.​
  • Operators of various skill levels can use Steer Assist to push light and heavy loads more effectively.​
Steer Assist 3D

Steer Assist 3D

  • Steer Assist 3D enables machines to automatically follow guidance lines from site design plans (or Infield designs) under light or heavy loads.​
  • Helps to more accurately cut or spread material with precise steering to an edge, toe, crown, etc.​
  • Reduces the number of passes with precise pass-to-pass overlap.​
  • Increase heavy dozing productivity by using AutoCarry, Traction Control, Cat Grade with 3D, and Steer Assist 3D using blade tilt steering, especially for less experienced operators.

*Steer Assist 3D requires Grade with 3D to enable.
EASY TO USE

EASY TO USE

Steer Assist activation​:
1. Use machine monitor to toggle on feature
2. Shift into forward or reverse​
3. Steer to desired heading​
4. Release steering command to maintain desired heading​

Steer Assist 3D activation​:
1. Use machine monitor to toggle on feature
2. Use grade monitor to load grade design and select guidance line​
3. Shift into forward​
4. Push left button on the right joystick to engage AUTO mode​
5. Move blade tip to within capture range​
6. Release steering command​
  • Operators can take manual control of the machine steering or blade to temporarily override Steer Assist. When the operator is no longer giving a manual command, control is given back to Steer Assist.
MACHINE SETTINGS

MACHINE SETTINGS

  • Blade Steer is used to steer with blade tilt commands under heavy loads (on/off).​
  • Reverse Guidance Mode is used to set reverse travel behavior in Steer Assist 3D (two choices):​
- Straight Line keeps the machine traveling straight ​
- Grade Line enables machine to follow grade design guidance lines
  • Capture Range is used to adjust the distance from the guidance line to begin automatic steering in Steer Assist 3D (range is 0.1-10.0 m [3.9 in-32.8 ft]).​
  • Auto/Manual Joystick Button is used to set how Grade Control and Steer Assist 3D are changed between AUTO state and MANUAL state (two choices):​
- Linked for a short press to change both Grade Control and Steer Assist 3D state
- Unlinked for a short press to change Grade Control state and a long press to change Steer Assist 3D state
AVAILABILITY

AVAILABILITY

  • Steer Assist is compatible with all D5 and D7 dozers, plus D6/D6 XE models with serial numbers 1000+. Consult with your Cat dealer for more information and to order. ​

Steer Assist:​
- Included in factory-installed Attachment Ready Option (ARO) with Assist package​, along with Cat Grade with Slope Assist™, Stable Blade, Blade Load Monitor, Traction Control, AutoCarry, and Slope Indicate.
- No charge upgrade with software updates​

Steer Assist 3D:​
- Included with factory-installed Cat Grade with 3D (starting in 2023)​
- Available as a software upgrade for machines with Grade with 3D (Part Number 617-8509)​
- Available as a software upgrade for machines with Trimble Earthworks (Part Number 617-8509)​
- No additional hardware required​

See how Cat Steer Assist for Dozers compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Steer Assist for Dozers Hero Image

Cat Steer Assist for Dozers Hero Image

Cat Steer Assist for Dozers

Cat Steer Assist 3D for Dozers

The Assist Advantage | Helpful Technology for Cat® Dozer Operators

Cat Steer Assist for Dozers
Cat Steer Assist 3D for Dozers
The Assist Advantage | Helpful Technology for Cat® Dozer Operators
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.