Cat Payload Estimator for Scrapers

Payload Cat Payload Estimator for Scrapers

Request A Price Find Dealer

Overview

Earthmoving Made Easy

Cat® Payload Estimator for Scrapers uses bowl lift cylinder pressure from the end of the cut to calculate payload. Payload Estimator is optimized with Sequence Assist, which helps to increase productivity with less operator effort.

Benefits

Boost Productivity

Get accurate payload data to better control operating costs and improve productivity.

Full Integration

Payload Estimator for Scrapers is built to be a complete earthmoving solution for compatible machines optimized with payload monitoring, Sequence Assist, Load Assist, and Grade Control.

Maximize Efficiency

Easy-to-read, in-cab display provides payload details and allows production tracking for maximum load efficiency.

Features At A Glance

Integrated Cat Technology

Integrated Cat Technology

  • Integrated sensors use bowl lift cylinder pressure during the end of the cut to calculate payload.
  • Cumulative payload data is provided at the end of the haul when the machine enters the fill area.
  • Payload Estimator is integrated into the machine display for simplified viewing.
  • VisionLink™ reports any equipment warnings back to the office.
  • Continuous monitoring is available to evaluate individual machine data to meet current production goals.*

    * Requires additional subscription to Cat Advanced Productivity.
Maximize Productivity

Maximize Productivity

  • Confidently work to optimal payload to maintain standard fuel usage and control operator costs.
  • View production totals reports at the back office through VisionLink™.
  • Cat Production Measurement (CPM) provides more accurate data to help prevent over or underloading.*
  • Minimizing overloading can help to reduce excessive wear on equipment and deterioration of haul roads.

    * Access to CPM data requires additional subscription to Cat Advanced Productivity.
More Work, Less Time

More Work, Less Time

  • Operators at various experience levels can use Payload Estimator to better perform to design plan.
  • Payload Estimator does not require operator calibration.
  • Maintains payload accuracy within 5%.
  • The system helps to reduce passes and speed time to completion, minimizing rework and fuel consumption.
  • Track daily productivity with quick access to total load and cycle counts and material movement.
  • Cat Production Measurement (CPM) provides individual payload information and total cycle time for each load.*

    * Access to CPM data requires additional subscription to Cat Advanced Productivity.

See how Cat Payload Estimator for Scrapers compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Payload Estimator

Payload Estimator
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.