Cat Production Measurement - 730 Articulated Truck
Cat Production Measurement - 730 Articulated Truck
Cat Production Measurement - 725 Articulated Truck
External Payload Lights - Articulated Truck
Payload Touchscreen Display - Articulated Truck
Photos (5)
Videos (1)

Cat Payload for Articulated Trucks Payload

Request A Price Find Dealer

Features At A Glance

Displaying 1-6 of 4

Increase Productivity

Increase Productivity

  • Increase productivity – real-time payload weighing information and instant feedback keeps haul trucks fully loaded, moving, and reaching maximized production levels – and the fleet working at optimum potential.
  • Work confidently, without estimation – in-cab monitor displays payload weight and status and external lights automatically signal loader operator when target payload is achieved.
  • Enhance hauling capability – load trucks to capacity without overloading; move more material aligning to machine capability and performance.
Lower Costs

Lower Costs

  • Improve jobsite efficiency, lower costs – optimize machine use; reduce over- and under-loading, component wear, and cycles; save time, labor, fuel, and costs.
Boost Accuracy

Boost Accuracy

  • Advanced weighing features and easy-to-view display and payload status indicators assist with payload accuracy and speed the loading cycle.
  • Real-time weighing – displays immediate load weights in the cab and continuous payload weight during travel.
  • Carry-back compensation – calculates material not dumped with last weighed load for accurate production values.
  • Empty weight calibration – allows the operator to re-zero empty weight of truck and compensate for drifting.
  • Color display – integrated in-cab display provides clear view of payload data and unobstructed view of work area.
  • Resettable trip and materials totals – tracks production by operator, job-site, and material type.
  • External payload lights – green and red lights signal real-time load status to loader operator: empty, partial, last pass, and fully loaded. Visible on all four corners of the cab.
Productivity Monitoring

Productivity Monitoring

  • Automatically track material movement, monitor daily progress, and make timely decisions to keep the operation running at peak efficiency using online VisionLink Payload Reporting.
  • View trends to help improve bidding accuracy and profitability.

See how Cat Payload for Articulated Trucks compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the Cat Payload for Articulated Trucks

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.