740 GC

Three Axle Articulated Trucks 740 GC

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15
Cat® C15
Rated Payload
40 ton (US)
36.3 t
Heaped (SAE 2:1)
29.7 yd³
22.7 m³

Overview

Reliable Productivity

The Cat® 740 GC features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

UNMATCHED SAFETY

Safety features help increase operator confidence by providing a safer operation - prevention of cab and body roll-over and safer cab entry

Product Specifications for 740 GC

Engine Model Cat® C15 Cat® C15
Gross Power (SAE J1995) 449 hp 335 kW
Net Power (SAE J1349) 434 hp 324 kW
Engine Power (ISO 14396) 443 hp 330 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 926 in³ 15.2 l
Note (1) Advertised power is tested at 1,700 rpm. Advertised power is tested at 1,700 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 324 kW (434 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 324 kW (434 hp) per the SAE reference conditions.
Note (5) Two engine emissions options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Two engine emissions options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Below 10000 ft 3050 m
Peak Engine Torque Gross (SAE J1995) 1711 lbf·ft 2320 N·m
Peak Engine Torque Net (SAE J1349) 1670 lbf·ft 2264 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 40 ton (US) 36.3 t
Heaped (SAE 2:1) 29.7 yd³ 22.7 m³
Struck 23.2 yd³ 17.7 m³
Tailgate Heaped SAE 2:1 31.9 yd³ 24.4 m³
Tailgate Struck 23.4 yd³ 17.9 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 4 mile/h 6.4 km/h
Forward - 2 5.3 mile/h 8.5 km/h
Forward - 3 7.3 mile/h 11.5 km/h
Forward - 4 9.2 mile/h 14.8 km/h
Forward - 5 12.2 mile/h 19.7 km/h
Forward - 6 14.9 mile/h 24 km/h
Forward - 7 20.6 mile/h 33.1 km/h
Forward - 8 24.7 mile/h 39.8 km/h
Forward - 9 35.7 mile/h 57.5 km/h
Reverse - 1 4.2 mile/h 6.8 km/h
Reverse - 2 9.8 mile/h 15.7 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments.
Front Axle - Empty 42097 lb 19095 kg
Center Axle - Empty 14958 lb 6785 kg
Rear Axle - Empty 14727 lb 6680 kg
Total - Empty 71782 lb 32560 kg
Front Axle - Rated Load 7002 lb 3176 kg
Center Axle - Rated Load 36513 lb 16562 kg
Rear Axle - Rated Load 36513 lb 16562 kg
Total - Rated Load 80028 lb 36300 kg
Front Axle - Loaded 49099 lb 22271 kg
Center Axle - Loaded 51471 lb 23347 kg
Rear Axle - Loaded 51240 lb 23242 kg
Total - Loaded 151810 lb 68860 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Brake Cooling Tank 17.7 gal (US) 67 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Engine Crankcase 13.7 gal (US) 52 l
Transmission - OTG 19.8 gal (US) 75 l
Final Drive - Each 1.3 gal (US) 5 l
Axles - Each 15.8 gal (US) 60 l
Raise Time 12 s 12 s
Lower Time 12 s 12 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 303 in 7698 mm
Turning Dimensions - Clearance Radius 330 in 8395 mm
Turning Dimensions - Inside Radius 156 in 3960 mm
Turning Dimensions - Aisle Width 220 in 5595 mm
Note Dimensions are for machines equipped with 29.5 R25 tires. Dimensions are for machines equipped with 29.5 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavator: 374 - Passes 3-4 3-4
Hydraulic Excavator: 352 - Passes 5-6 5-6
Wheel Loader: 972 - Passes 3 3
Wheel Loader: 966 - Passes 4-5 4-5
Wheel Loader: 962 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

740 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Mirrors: exterior
  • Touchscreen display incorporating the rearview camera video feed
  • Tilt and telescopic steering wheel
  • Heater and defroster with four-speed fan
  • Windshield wiper and washer, two speed, intermittent (front)
  • Air conditioning
  • Combined gear selection and hoist control lever
  • Secondary steering – electro hydraulic
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Operation and Maintenance Manual (OMM)
    – Primary steering failure (warning)
    – Seat belt warning
    – Secondary steering failure
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Storage:
    – Cup holder
    – Flask receptacle (under the secondary seat)
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Sun visor
  • Adjustable air vents
  • Windows (tinted) opening both sides

TECHNOLOGY

  • Cat Detect with Stability Assist
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Remote starting receptacle (cables not included)
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch

POWERTRAIN

  • Auto shift nine-speed forward and two reverse transmission
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat C15 engine
  • Retarder: engine compression brake and hydraulic
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • CX38 transmission
  • Three axle, six-wheel drive

SAFETY

  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab

GUARDS

  • Crankcase
  • Front dump body spill guard, integral part of fabricated body
  • Radiator
  • Rear window

OTHER STANDARD EQUIPMENT

  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Tires, six 29.5 R25
  • Vandalism protection: lockable caps
  • S·O·S sampling valves

740 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Operator seat belt, four-point
  • Window blinds
  • Seat, heated/cooled
  • Windshield wiper and washer, two speed (rear)
  • Mirrors, heated motorized
  • Radio, Bluetooth® stereo system
  • Infrared glass – high ambient cab

TECHNOLOGY

  • Product Link Dual PLE683
  • Cat® Payload monitoring system
  • Machine Security System (MSS)

ELECTRICAL AND LIGHTING

  • Roof mounted LED work lights
  • Engine block heater
  • Ether start
  • Flashing LED beacon

OPTIONAL EQUIPMENT

  • Cold weather start attachment
  • Bare chassis (no body) long wheel base
  • Cold weather coolant –51° C (–60° F)
  • Bare chassis (no body) standard wheel base
  • Body liners
  • Exhaust heated body
  • Sound suppression
  • Auto lube installation for automatic greasing of bearings
  • Wheel chocks
  • Fuel additive – anti-waxing
  • Fast fuel fill
  • Scissor tailgate

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 740 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 740 GC

Start 740 GC Tour
close

Check out current offers for the 740 GC

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.