730

Three Axle Articulated Trucks 730

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13
Cat® C13
Rated Payload
31 ton (US)
28 t
Heaped (SAE 2:1)
23 yd³
17.5 m³

Overview

Efficient Productivity

The Cat® 730 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

UNMATCHED SAFETY

Safety features help increase operator confidence by providing a safer operation - prevention of cab and body roll-over and safer cab entry

Product Specifications for 730

Engine Model Cat® C13 Cat® C13
Gross Power (SAE J1995) 375 hp 280 kW
Net Power (SAE J1349) 367 hp 274 kW
Engine Power (ISO 14396) 370 hp 276 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 762.8 in³ 12.5 l
Note (1) Advertised power is tested at 1,800 rpm. Advertised power is tested at 1,800 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions.
Note (5) Equivalent to U.S. EPA Tier 2/EU Stage II or meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA. Equivalent to U.S. EPA Tier 2/EU Stage II or meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA.
No Engine De-rating Below 12500 ft 3810 m
Peak Engine Torque Gross (SAE J1995) 1579 lbf·ft 2141 N·m
Peak Engine Torque Net (SAE J1349) 1554 lbf·ft 2107 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 31 ton (US) 28 t
Heaped (SAE 2:1) 23 yd³ 17.5 m³
Struck 17.4 yd³ 13.3 m³
Tailgate Heaped SAE 2:1 24.6 yd³ 18.8 m³
Tailgate Struck 18.2 yd³ 13.9 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 22 km/h
Forward - 4 21 mile/h 34 km/h
Forward - 5 29 mile/h 47 km/h
Forward - 6 34 mile/h 55 km/h
Reverse - 1 6 mile/h 9 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments.
Front Axle - Empty 33069 lb 15000 kg
Center Axle - Empty 10053 lb 4560 kg
Rear Axle - Empty 9568 lb 4340 kg
Total - Empty 52690 lb 23900 kg
Front Axle - Rated Load 7231 lb 3280 kg
Center Axle - Rated Load 27249 lb 12360 kg
Rear Axle - Rated Load 27249 lb 12360 kg
Total - Rated Load 61729 lb 28000 kg
Front Axle - Loaded 40300 lb 18280 kg
Center Axle - Loaded 37302 lb 16920 kg
Rear Axle - Loaded 36817 lb 16700 kg
Total - Loaded 114420 lb 51900 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 108.8 gal (US) 412 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 10 gal (US) 38 l
Transmission 12.4 gal (US) 47 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 6.3 gal (US) 24 l
Raise Time 12 s 12 s
Lower Time 8 s 8 s
Brakes ISO 3450:2011 ISO 3450:2011
Cab - FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010:2019 ISO 5010:2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 153 in 3879 mm
Turning Dimensions - Aisle Width 210 in 5332 mm
Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavators: 349/352 - Passes 4-5 4-5
Hydraulic Excavators: 336 - Passes 5-6 5-6
Wheel Loaders: 972/972 XE - Passes 3-4 3-4
Wheel Loaders: 966/966 XE - Passes 4 4
Wheel Loader: 962 - Passes 4-5 4-5
Wheel Loader: 950 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 730 is an excellent match for the Cat 349/352 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 730 is an excellent match for the Cat 349/352 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

730 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Heater and defroster with four-speed fan
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Combined gear selection and hoist control lever
  • Mirrors: exterior
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Windshield wiper and washer, two speed, intermittent (front)
  • Tilt and telescopic steering wheel
  • Touchscreen display incorporating the rearview camera video feed
  • Secondary steering – electro hydraulic
  • Sun visor
  • Windows opening both sides, tinted
  • Retractable belt: Operator seat and second seat
  • Adjustable air vents
  • Air conditioning
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted

TECHNOLOGY

  • Cat® Detect with Stability Assist
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Remote starting receptacle (cables not included)
  • Main disconnect switch

POWERTRAIN

  • Cat C13 engine
  • Three axle, six-wheel drive
  • Retarder: engine compression brake
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Auto shift six-speed forward and single-speed reverse transmission
  • CX31 transmission
  • Dual circuit oil immersed, enclosed brakes – all wheels

SAFETY

  • Reverse alarm
  • Rearview camera
  • Rollover protective structure/falling objects protective structure (ROPS/FOPS) cab

GUARDS

  • Radiator
  • Crankcase
  • Rear window
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT

  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Tires, six 23.5R25, radial
  • Vandalism protection: lockable caps
  • S·O·S sampling valves

730 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Infrared glass – high ambient cab
  • Mirrors, heated motorized
  • Radio, Bluetooth® stereo system
  • Seat, heated/cooled
  • Operator seat belt, four-point
  • Window blinds
  • Windshield wiper and washer, two speed (rear)

TECHNOLOGY

  • Cat Payload
  • Machine Security System (MSS)
  • Product Link Dual PLE683

ELECTRICAL AND LIGHTING

  • Cold weather start attachment
  • Engine block heater
  • Ether start
  • Flashing LED beacon
  • Roof mounted LED work lights

OPTIONAL EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Bare chassis (no body) standard wheel base
  • Bare chassis (no body) long wheel base
  • Body liners
  • Exhaust heated body
  • Cold weather coolant –51° C (–60° F)
  • Fast fuel fill
  • Fuel additive – anti-waxing
  • Scissor tailgate
  • Sound suppression
  • Tires, six 750/65R25, radial
  • Wheel chocks

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in ma…

Explore Technology
  • Driver Safety System (dss)

1 - 1 of 1 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab…

Explore Technology
  • Cat Inspect

  • Cat Product Link

  • Cat Remote Flash

  • Visionlink®

1 - 4 of 4 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Payload for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material …

Explore Technology
  • Visionlink® Productivity

1 - 1 of 1 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how 730 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

730 Articulated Truck

730 Articulated Truck
730 Articulated Truck
730 Articulated Truck
730 Articulated Truck
730 Articulated Truck

Take the interactive virtual product tour to explore the great features and benefits of the 730

Start 730 Tour
close

Check out current offers for the 730

View More Offers