745

Three Axle Articulated Trucks 745

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18
Cat® C18
Rated Payload
45.2 ton (US)
41 t
Heaped (SAE 2:1)
33.4 yd³
25.5 m³

Overview

Maximize Productivity

The Cat® 745 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

UNMATCHED SAFETY

Safety features help increase operator confidence by providing a safer operation - prevention of cab and body roll-over and safer cab entry

Product Specifications for 745

Engine Model Cat® C18 Cat® C18
Gross Power (SAE J1995) 511 hp 381 kW
Net Power (SAE J1349) 496 hp 370 kW
Engine Power (ISO 14396) 504 hp 376 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106 in³ 18.1 l
Note (1) Advertised power is tested at 1,700 rpm. Advertised power is tested at 1,700 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 348 kW (467 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 348 kW (467 hp) per the SAE reference conditions.
Note (5) Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Required Below 10000 ft 3050 m
Peak Engine Torque Gross (SAE J1995) 1931 lbf·ft 2618 N·m
Peak Engine Torque Net (SAE J1349) 1887 lbf·ft 2558 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 45.2 ton (US) 41 t
Heaped (SAE 2:1) 33.4 yd³ 25.5 m³
Struck 26 yd³ 19.9 m³
Tailgate Heaped SAE 2:1 35.7 yd³ 27.3 m³
Tailgate Struck 27.3 yd³ 20.9 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 3.8 mile/h 6.1 km/h
Forward - 2 5 mile/h 8.1 km/h
Forward - 3 7 mile/h 11.2 km/h
Forward - 4 8.8 mile/h 14.1 km/h
Forward - 5 11.6 mile/h 18.7 km/h
Forward - 6 14.2 mile/h 22.9 km/h
Forward - 7 19.6 mile/h 31.5 km/h
Forward - 8 23.5 mile/h 37.9 km/h
Forward - 9 34 mile/h 54.8 km/h
Reverse - 1 4 mile/h 6.4 km/h
Reverse - 2 9.1 mile/h 14.6 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 42285 lb 19180 kg
Center Axle - Empty 15653 lb 7100 kg
Rear Axle - Empty 15058 lb 6830 kg
Total - Empty 72995 lb 33110 kg
Front Axle - Rated Load 12963 lb 5880 kg
Center Axle - Rated Load 38713 lb 17560 kg
Rear Axle - Rated Load 38713 lb 17560 kg
Total - Rated Load 90389 lb 41000 kg
Front Axle - Loaded 55248 lb 25060 kg
Center Axle - Loaded 54366 lb 24660 kg
Rear Axle - Loaded 53771 lb 24390 kg
Total - Loaded 163384 lb 74110 kg
Type High Strength Brinell HB450 Wear Resistant Steel High Strength Brinell HB450 Wear Resistant Steel
Front 0.28 in 7 mm
Chute 0.55 in 14 mm
Side 0.43 in 11 mm
Base 0.55 in 14 mm
Raise (manual) 12 s 12 s
Raise (automatic) 13 s 13 s
Lower (manual) 10 s 10 s
Lower (automatic) 10 s 10 s
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Brake Cooling Tank 17.7 gal (US) 67 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Engine Crankcase 13.7 gal (US) 52 l
Transmission - OTG 19.8 gal (US) 75 l
Final Drive - Each 1.3 gal (US) 5 l
Axles - Each 15.8 gal (US) 60 l
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II ISO 3449 Level II
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 340 in 8625 mm
Turning Dimensions - Clearance Radius 356 in 9082 mm
Turning Dimensions - Inside Radius 174 in 4413 mm
Turning Dimensions - Aisle Width 233 in 5917 mm
Note Dimensions are for machines equipped with 29.5R25 tires. Dimensions are for machines equipped with 29.5R25 tires.
Lock to Lock 4.8 seconds @ 60 rpm 4.8 seconds @ 60 rpm
Hydraulic Excavator: 390 - Passes 4 4
Hydraulic Excavator: 374 - Passes 5 5
Wheel Loader: 982 - Passes 4 4
Wheel Loader: 980 - Passes 4-5 4-5
Wheel Loader: 972 - Passes 4-5 4-5
Note An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

745 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Mirrors: exterior
  • Seats:
    – Fully adjustable, air suspension
    – Padded trainer with lap belt
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Adjustable air vents
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Air conditioning
  • Sun visor
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure
    – Seat belt warning
    – Secondary steering failure
    – Diesel Particulate Filter (DPF) regeneration filter
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Secondary steering – electro hydraulic
  • Window blinds
  • Windows opening side, tinted
  • Touch screen display incorporating the rearview camera video feed
  • Windshield wiper and washer, two speed, intermittent (front)
  • Two seat belts, operator's retractable
  • Tilt and telescopic steering wheel
  • Heater and defroster with four-speed fan
  • Combined gear selection and hoist control lever
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook

TECHNOLOGY

  • Product Link Cellular PLE643
  • Cat® Detect with Stability Assist

OTHER STANDARD EQUIPMENT

  • Sound suppression (standard in some countries*)
    *EFTA countries are EU countries plus Iceland, Norway, Lichtenstein, Switzerland, Türkiye and UK.
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • S·O·S sampling valves
  • Vandalism protection: lockable caps

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWERTRAIN

  • Auto shift nine-speed forward and two reverse transmission
  • Cat C18 engine
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake and hydraulic
  • Three axle, six-wheel drive

SAFETY

  • Reverse alarm
  • Rearview camera
  • Rollover protective structure/falling objects protective structure (ROPS/FOPS) cab

GUARDS

  • Rear window
  • Radiator
  • Crankcase
  • Front dump body spill guard, integral part of fabricated body

745 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Infrared glass – high ambient cab
  • Seat, heated/cooled
  • Mirrors, heated and motorized
  • Operator, seat belt, four-point
  • Radio, Bluetooth® stereo system
  • Windshield wiper and washer, two speed (rear)

TECHNOLOGY

  • Cat Payload monitoring system
  • Machine Security System (MSS)
  • Product Link Dual PLE683

ELECTRICAL AND LIGHTING

  • Flashing LED beacon
  • Ether start
  • Engine block heater
  • Roof mounted LED work lights
  • Cold weather start attachment

OPTIONAL EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Wheel chocks
  • Bare chassis (no body) standard wheel base
  • Bare chassis (no body) long wheel base
  • Tailgate Ready
  • Body liners
  • Cold weather coolant –51° C (–60° F)
  • Exhaust heated body
  • Fast fuel fill
  • Fuel additive – anti-waxing
  • Scissor tailgate
  • 875/65 R29 wide tires

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 745 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

745 Articulated Truck

745 Articulated Truck

745 Articulated Truck

745 Articulated Truck

745 Articulated Truck

745 Articulated Truck
745 Articulated Truck
745 Articulated Truck
745 Articulated Truck
745 Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 745

Start 745 Tour
close

Check out current offers for the 745

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.