735

Three Axle Articulated Trucks 735

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13
Cat® C13
Rated Payload
35.3 ton (US)
32 t
Heaped (SAE 2:1)
26.2 yd³
20 m³

Overview

Efficient Productivity

The Cat® 735 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

22% REDUCTION IN UNLADEN WEIGHT

Deliver more productivity while using less fuel in any size application

Product Specifications for 735

Engine Model Cat® C13 Cat® C13
Gross Power (SAE J1995) 410 hp 306 kW
Net Power (SAE J1349) 400 hp 298 kW
Engine Power (ISO 14396) 404 hp 301 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 736 in³ 12.5 l
Note (1) Advertised power is tested at 1,800 rpm. Advertised power is tested at 1,800 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 298 kW (400 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 298 kW (400 hp) per the SAE reference conditions.
Note (5) Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Below 12500 ft 3810 m
Peak Engine Torque Gross (SAE J1995) 1617 lbf·ft 2192 N·m
Peak Engine Torque Net (SAE J1349) 1589 lbf·ft 2155 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 35.3 ton (US) 32 t
Heaped (SAE 2:1) 26.2 yd³ 20 m³
Struck 20.3 yd³ 15.5 m³
Tailgate Heaped SAE 2:1 27.9 yd³ 21.3 m³
Tailgate Struck 21.3 yd³ 16.3 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 23 km/h
Forward - 4 22 mile/h 35 km/h
Forward - 5 30 mile/h 48 km/h
Forward - 6 35 mile/h 57 km/h
Reverse - 1 6 mile/h 9 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 32981 lb 14960 kg
Center Axle - Empty 11177 lb 5070 kg
Rear Axle - Empty 10692 lb 4850 kg
Total - Empty 54851 lb 24880 kg
Front Axle - Rated Load 9039 lb 4100 kg
Center Axle - Rated Load 30754 lb 13950 kg
Rear Axle - Rated Load 30754 lb 13950 kg
Total - Rated Load 70548 lb 32000 kg
Front Axle - Loaded 42020 lb 19060 kg
Center Axle - Loaded 41932 lb 19020 kg
Rear Axle - Loaded 41447 lb 18800 kg
Total - Loaded 125399 lb 56880 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 108.8 gal (US) 412 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 10 gal (US) 38 l
Transmission 12.3 gal (US) 56 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 5.5 gal (US) 25 l
Raise Time 12 s 12 s
Lower Time 11 s 11 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 149 in 3793 mm
Turning Dimensions - Aisle Width 212 in 5393 mm
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavators: 349/352 - Passes 4-5 4-5
Hydraulic Excavators: 336 - Passes 5-6 5-6
Wheel Loaders: 972/972 XE - Passes 3-4 3-4
Wheel Loaders: 966/966 XE - Passes 4 4
Wheel Loader: 962 - Passes 4-5 4-5
Wheel Loader: 950 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

735 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Secondary steering – electro hydraulic
  • Heater and defroster with four-speed fan
  • Combined gear selection and hoist control lever
  • Touchscreen display incorporating the rearview camera video feed
  • Tilt and telescopic steering wheel
  • Mirrors: exterior
  • Air conditioning
  • Windshield wiper and washer, two speed, intermittent (front)
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Adjustable air vents
  • Retractable belt: Operator seat and second seat
  • Windows opening side, tinted
  • Sun visor

TECHNOLOGY

  • Product Link Cellular PLE643
  • Cat® Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Horn
  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Remote starting receptacle (cables not included)
  • Batteries (two) maintenance free

POWERTRAIN

  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Three axle, six-wheel drive
  • Auto shift six-speed forward and single-speed reverse transmission
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat C13 engine
  • Retarder: engine compression brake and hydraulic
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package

SAFETY

  • Reverse alarm
  • Rollover protective structure/Falling objects protective structure (ROPS/FOPS) cab
  • Rearview camera

GUARDS

  • Crankcase
  • Radiator
  • Front dump body spill guard, integral part of fabricated body
  • Rear window

OTHER STANDARD EQUIPMENT

  • S·O·S sampling valves
  • Tires, six 750/65 R25
  • Vandalism protection: lockable caps
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Sound suppression (standard in some countries*)
    *EFTA countries are EU countries plus Iceland, Norway, Lichtenstein, Switzerland, Türkiye and UK.

735 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Windshield wiper and washer, two speed (rear)
  • Radio, Bluetooth® stereo system
  • Four-point seat belt
  • Window blinds
  • Heated/cooled seat
  • Mirrors, heated motorized

TECHNOLOGY

  • Product Link Dual PLE683
  • Cat Payload
  • Machine Security System (MSS)

ELECTRICAL AND LIGHTING

  • Flashing LED beacon
  • Engine block heater
  • Cold weather start attachment
  • Ether start
  • Roof mounted LED work lights
  • Infrared glass – high ambient cab

OPTIONAL EQUIPMENT

  • Cold weather coolant –51° C (–60° F)
  • Fast fuel fill
  • Scissor tailgate
  • Body liners
  • Exhaust heated body
  • Wheel chocks
  • Bare chassis (no body) standard wheel base
  • Auto lube installation for automatic greasing of bearings
  • Bare chassis (no body) long wheel base
  • Fuel additive – anti-waxing

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 735 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 735

Start 735 Tour
close

Check out current offers for the 735

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.