Wheel Base Length
| Standard Wheel Base | 156.7 in 3979 mm |
Key Specs
The Cat® OEM 725 Bare Chassis is a strong, durable Cat C9.3 engine platform with a U.S. EPA Tier 4 Final/EU Stage IV engine emission solution. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.
Cat chassis are the right choice for specialty truck bodies (coal, trash), water trucks, fuel and lube, service vehicles, container carriers, hook lifts and other machine derivatives. These specialty machines have proven themselves in construction, industrial, waste, material handling, quarry, and mining projects worldwide.
A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience.
Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day.
Increased productivity, improved acceleration and speed performance increase on grades lead to improved performance.
| Standard Wheel Base | 156.7 in 3979 mm |
| Rated Payload | 30.4 ton (US) 27.6 t |
| Engine Model | Cat® C9.3 Cat® C9.3 |
| Gross Power - SAE J1995:2014 | 342 hp 255 kW |
| Net Power - SAE J1349:2011 | 334 hp 249 kW |
| Net Power - ISO 14396 | 338 hp 252 kW |
| Bore | 4.5 in 115 mm |
| Stroke | 45.2 in 1149 mm |
| Displacement | 567.5 in³ 9.3 l |
| Peak Engine Torque Speed | 1200 r/min 1200 r/min |
| Peak Engine Torque Gross (SAE J1995) | 1275 lb/ft 1729 N·m |
| Peak Engine Torque Net (SAE J1349) | 1263 ft·lbf 1712 N·m |
| No Engine De-rating Required Below | 3000 ft 914 m |
| Engine Model - U.S. EPA Tier 4 Final/EU Stage IV | Cat® C9.3 Cat® C9.3 |
| Lock to Lock | 4.75 seconds at 60 rpm 4.75 seconds at 60 rpm |
| Forward - 1 | 5 mile/h 8.1 km/h |
| Forward - 2 | 9.4 mile/h 15.2 km/h |
| Forward - 3 | 14.4 mile/h 23.2 km/h |
| Forward - 4 | 22.1 mile/h 35.5 km/h |
| Forward - 5 | 30.7 mile/h 49.4 km/h |
| Forward - 6 | 36.3 mile/h 58.4 km/h |
| Reverse - 1 | 5.5 mile/h 8.9 km/h |
| Fuel Tank | 91 gal (US) 412 l |
| Cooling System | 18 gal (US) 83 l |
| Hydraulic System | 24 gal (US) 110 l |
| Engine Crankcase | 8 gal (US) 38 l |
| Transmission | 10 gal (US) 47 l |
| Output Transfer Gear Box | 5 gal (US) 24 l |
| Final Drives/Differential | 33 gal (US) 125 l |
| Final Drive - Each | 1.6 gal (US) 7.5 l |
| DEF Tank | 4 gal (US) 20 l |
| Brakes | ISO 3450:2011 ISO 3450:2011 |
| Cab - FOPS | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Cab - ROPS | ISO 3471:2008 ISO 3471:2008 |
| Steering | ISO 5010:2019 ISO 5010:2019 |
| Turning Dimensions - SAE Turning Radius | 294 in 7470 mm |
| Turning Dimensions - Inside Radius | 153 in 3879 mm |
| Turning Dimensions - Clearance Radius | 318 in 8075 mm |
| Turning Dimensions - Aisle Width | 210 in 5332 mm |
| Turning Dimensions - Steer Angle - Left/Right | 45 ° 45 ° |
| Note | Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires. |
Caterpillar product brochures and other informational documents are available for your growing business.
725 Bare Chassis
Water Truck
Service Truck
Specialty Applications
Forestry Applications
CONEXPO 2014 | Articulated Truck Bare Chassis Showcased
Smith Gap Landfill Depends on Cat® Articulated Truck
McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling
OEM Solutions Spotlight - Klein Products Inc.
Distant Thunder | Ground Force Machines at Black Thunder Mine
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.
Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.