336 / 336 GC Maintenance & Service

Available Languages

North America: English | Francais | Español
Australia, New Zealand: English
Southeast Asia: English | Bahasa Indonesia
Asia: English | 日本語 | 简体中文
Europe: English | Deutsch | Italiano | Francais
Africa, Middle East: English | Francais | 简体中文
Latin America: Español | English | Português

 

Order Parts Online Icon

Genuine Cat® Parts

Order genuine Cat Parts online

Parts

Parts Reference Guides

Look for the parts you need for your machine

Tech Specs

Tech Specs

Reference your machine tech specs

Planned Maintenance

Planned Maintenance 

Identify parts for planned maintenance

See machine manuals

Machine Manuals

Access equipment manuals

Dealer Icon

Find a Dealer 

Locate your nearest dealer 

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Sales Model Serial Number Prefix Part Number
336 DKS 115-2422
GDY
SP9
336 GC JFW 115-2422

Planned Maintenance 

Large Excavator Initial 500 Hours
Engine Final Drive Swing Drive
Sales Model Serial Number Prefix Filter Element Oil Quantity
Gallon (Liter) DEO-ULSTM
Oil Quantity
Gallon (Liter) TDTO
Oil Quantity
Gallon (Liter) TDTO
336 DKS 500-0483 8.5 (32) 2.1 (8) 4.8 (18)
GDY
SP9
336 GC JFW 322-3155 6.6 (25)
Large Excavator Every 1000 Hours
Engine Swing Drive Oil Fuel
Sales Model Serial Number Prefix Filter Element Oil Quantity
Gallon (Liter) DEO-ULSTM
Oil Quantity
Gallon (Liter) TDTO
Fuel / Water
Separator Element
Secondary Element
336 DKS 500-0483 8.5 (32) 4.8 (18) 523-4987 434-3928
GDY
SP9
336 GC JFW 322-3155 6.6 (25) 509-5694
Large Excavator Every 2000 Hours
Fuel Tank
Sales Model Serial Number Prefix Fuel Tank Cap
336 DKS 350-7735
GDY
SP9
336 GC JFW
Large Excavator Every 3000 Hours
Hydraulic System
Sales Model Serial Number Prefix Hydraulic Return Filter
336 DKS 590-9787
GDY10545-99999
GDY00001-GDY10544 491-5241
SP9 590-9787
336 GC JFW00001-JFW10264 491-5241
JFW10265-99999 590-9787
Large Excavator Every 5000 Hours
Hydraulic Pump Coupling Oil Diesel Exhaust Fluid (DEF) System
Sales Model Serial Number Prefix Oil Quantity
Gallon (Liter)
DEO or DEO-ULSTM 10W-30
DEF Injector DEF Injector Gasket DEF Pump Filter
336 DKS 0.17 (0.65) 485-9751 418-2073 378-3187
GDY Not Applicable
SP9
336 GC JFW
Large Excavator Every 6000 Hours
Engine Coolant
Sales Model Serial Number Prefix Cat® ELC Coolant Extender
 ALL ALL 119-5152
Large Excavator Every 10,000 Hours*
Diesel Exhaust Fluid (DEF) System
Sales Model Serial Number Prefix DEF Tank Filter DEF Manifold Filter
336 DKS 584-8137 (Standard)
584-8142 (High Debris)
506-5818

*Not applicable to JFW, GDY, SP9 serial number prefix

Large Excavator As Needed and High Interval Parts
Engine Air Cabin Air Hydraulic System Engine Crankcase
Sales Model Serial Number Prefix Primary Element Secondary Element Fresh Air Element A/C Recirculating Air Filter Oil Quantity - Gallons (Liter)
HYDO Advanced
Tank Breather Element Breather
336 DKS 496-9841 496-9842 580-5439 500-0957 42.5 (161) 522-1451 582-6323
GDY
SP9
336 GC JFW 496-9845 496-9846 380-9615

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Large Excavator
Sales Model Serial Number Prefix Weight
336 DKS 81,400 lb 36,900 kg
GDY 79,366 lb 36,000 kg
SP9 79,366 lb 36,000 kg
336 GC JFW 77,500 lb 35,100 kg
Large Excavator
Sales Model Serial Number Prefix Net Engine Power Engine Model
336 DKS 311 hp 232 kW C9.3B
GDY
SP9
336 GC JFW 259 hp 193.5 kW C7.1
Large Excavator Transport Width
Sales Model Serial Number Prefix Overall with 24" (600 mm) Shoes Overall with 28" (700 mm) Shoes Overall with 31" (800 mm) Shoes
336 DKS 10' 5" 3190 mm 10' 8" 3290 mm 11' 1" 3390 mm
GDY - -
SP9 - -
336 GC JFW - - - -

 

Large Excavator Maximum Digging Depth
Sales Model Serial Number Prefix 9' 2" (2.8 m) Reach Stick Overall with 28" (700 mm) Shoes 12' 12" (3.9 m) Reach Stick
336 DKS - - 24' 6" 7500 mm 26' 9" 8200 mm
GDY 23' 4" 7120 mm 24' 8" 7520 mm - -
SP9 - - - -
336 GC JFW 23' 4" 7120 mm - -

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.