HM416 Bite Limiter

Mulchers HM416 Bite Limiter

Request A Price Shop Now

Key Specs

Overall Width
74 in
1882 mm
Working Width
62 in
1582 mm
Length
53 in
1354 mm

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Product Specifications for HM416 Bite Limiter

Overall Width 74 in 1882 mm
Working Width 62 in 1582 mm
Length 53 in 1354 mm
Overall Height 58 in 1480 mm
Weight 3020 lb 1370 kg
Drive Method Polychain Belt Polychain Belt
Motor Axial Piston Dual Speed Axial Piston Dual Speed
Required Hydraulics XHP / XE XHP / XE
Optimal Hydraulic Flow 150-155 L/min (40-41 gpm) 150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure 200-278 bar (2900-4061 psi) 200-278 bar (2900-4061 psi)
Drum Speed 2673-2762 rpm 2673-2762 rpm
Fixed Teeth per Drum 26 26
Maximum Cutting Diameter 8 in 200 mm
Maximum Cutting Depth 1 in 26 mm

See how HM416 Bite Limiter compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Bite Limiter Mulcher at Work

Cat® Bite Limiter Mulcher Overview

Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)

Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

Cat® Bite Limiter Mulcher at Work
Cat® Bite Limiter Mulcher Overview
Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)
Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

360 View

Check out current offers for the HM416 Bite Limiter

View More Offers