Studio Shot
New

Mulchers HM810 Mulcher

Request A Price Shop Now

Key Specs

Overall Width
61.7 in
1566 mm
Working Width
37.8 in
960 mm
Length
28.1 in
713 mm

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Product Specifications for HM810 Mulcher

Overall Width 61.7 in 1566 mm
Working Width 37.8 in 960 mm
Length 28.1 in 713 mm
Overall Height 35.5 in 901 mm
Weight 1512.4 lb 686 kg
Drive Method V-Belt V-Belt
Motor Dual Speed Axial Piston Motor Dual Speed Axial Piston Motor
Required Hydraulics 1st Auxiliary 1st Auxiliary
Optimal Hydraulic Flow 95-131 l/min (25.1-34.6 gpm) 95-131 l/min (25.1-34.6 gpm)
Optimal Hydraulic Pressure 150-250 bar (2175-3626 psi) 150-250 bar (2175-3626 psi)
Drum Speed 2767 RPM 2767 RPM
Fixed Teeth per Drum 18 18
Maximum Cutting Diameter 6 in 152 mm

See how HM810 Mulcher compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View