Operating Specifications
| Nominal Payload Class (100%) | 65.2 ton (US) 59.1 t |
| Top Speed - Loaded | 42.1 mile/h 67.8 km/h |
Key Specs
Increase uptime, efficiency, and safety on the jobsite with the productive and reliable Cat® 773 Off-Highway Truck. Built with the powerful Cat 3412E air-to-air aftercooled engine, featuring Hydraulic Electronic Unit Injector (HEUI™) for fuel efficient operation. Delivering unmatched reliability and durability along with high uptime, the 773 is the right choice for your operation.
Maximize power to the ground with an increase in torque and a higher speed on grade
Experience higher levels of efficiency using advanced engineering and software
Grouped, ground level engine and machine controls allow for safe and easy daily maintenance
| Nominal Payload Class (100%) | 65.2 ton (US) 59.1 t |
| Top Speed - Loaded | 42.1 mile/h 67.8 km/h |
| Engine Model | Cat® 3412E Cat® 3412E |
| Rated Engine Speed | 2000 r/min 2000 r/min |
| Gross Power - SAE J1995:2014 | 760 hp 567 kW |
| Net Power - SAE J1349:2011 | 720 hp 537 kW |
| Number of Cylinders | 12 12 |
| Torque Rise | 33 % 33 % |
| Bore | 5.4 in 137 mm |
| Stroke | 6 in 152 mm |
| Displacement | 1649 in³ 27 l |
| Note (1) | These engine ratings apply at 2,000 rpm when tested under the specified condition for the specified standard in effect at the time of manufacture. These engine ratings apply at 2,000 rpm when tested under the specified condition for the specified standard in effect at the time of manufacture. |
| Note (2) | Power rating conditions based on standard conditions of 25° C (77° F) and99 kPa (29.32 in Hg) dry barometer, using 35° C (95° F) API gravity fuel havingan LHV of 42 780 kJ/kg (18,390 Btu/lb) when used at 30° C (86° F) [referencea fuel density of 838.9 g/L (7.001 lb/gal)]. Power rating conditions based on standard conditions of 25° C (77° F) and99 kPa (29.32 in Hg) dry barometer, using 35° C (95° F) API gravity fuel havingan LHV of 42 780 kJ/kg (18,390 Btu/lb) when used at 30° C (86° F) [referencea fuel density of 838.9 g/L (7.001 lb/gal)]. |
| Note (3) | Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. |
| Note (4) | No engine derating required up to 3048 m (10,000 ft). No engine derating required up to 3048 m (10,000 ft). |
| Note (5) | Meets China Nonroad Stage III emission standards equivalent to Tier 2. Meets China Nonroad Stage III emission standards equivalent to Tier 2. |
| Target Gross Machine Operating Weight | 218920 lb 99300 kg |
| Operating Weight - Empty | 88608 lb 40192 kg |
| Operating Weight - Loaded | 130311 lb 59108 kg |
| Note (1) | Does not include Liner. Does not include Liner. |
| Note (2) | Empty operating weight may vary based on the machine configuration. Refer to Off-Highway Truck Payload Policy. Empty operating weight may vary based on the machine configuration. Refer to Off-Highway Truck Payload Policy. |
| ROPS Standards (1) | Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer. Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer. |
| FOPS Standards | Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria for operator and ISO 13459:2012 Level II criteria for trainer. Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria for operator and ISO 13459:2012 Level II criteria for trainer. |
| Note (1) | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.4 kg (5.29 Ibs) of refrigerant, which has a CO2 equivalent of 3.43 metric tonnes (3.78 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.4 kg (5.29 Ibs) of refrigerant, which has a CO2 equivalent of 3.43 metric tonnes (3.78 tons). |
| Standard Tire | 24.00-R35 (E4) 24.00-R35 (E4) |
| Note (1) | Productive capabilities of the 773 truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 773 truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. |
| Note (2) | Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. |
| Sound Standards | ISO 6393:2008, SAE J1166:2008 ISO 6393:2008, SAE J1166:2008 |
| Note (1) | For cab offered by Caterpillar, the operator sound exposure Leq (Equivalent Sound Pressure Level) is 80 dB(A) when measured according to work cycle procedures specified in SAE J1166:2008. This occurs when the cab is properly installed and maintained. The test was conducted with doors and windows closed. For cab offered by Caterpillar, the operator sound exposure Leq (Equivalent Sound Pressure Level) is 80 dB(A) when measured according to work cycle procedures specified in SAE J1166:2008. This occurs when the cab is properly installed and maintained. The test was conducted with doors and windows closed. |
| Note (2) | Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. |
| Struck | 34.8 yd³ 26.6 m³ |
| Heaped 2:1 (SAE) | 46 yd³ 35.2 m³ |
| Note (1) | ISO 6483:1980 ISO 6483:1980 |
| Note (2) | Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation. |
| Front Axle - Empty | 46.6 % 46.6 % |
| Front Axle - Loaded | 33.8 % 33.8 % |
| Rear Axle - Empty | 53.4 % 53.4 % |
| Rear Axle - Loaded | 66.2 % 66.2 % |
| Forward - 1 | 6.7 mile/h 10.8 km/h |
| Forward - 2 | 9.3 mile/h 15.1 km/h |
| Forward - 3 | 12.7 mile/h 20.4 km/h |
| Forward - 4 | 17 mile/h 27.4 km/h |
| Forward - 5 | 23 mile/h 37 km/h |
| Forward - 6 | 31 mile/h 50 km/h |
| Forward - 7 | 42.1 mile/h 67.8 km/h |
| Reverse | 8.1 mile/h 13.1 km/h |
| Note | Maximum travel speeds with standard 24.00R35 (E4) tires. Maximum travel speeds with standard 24.00R35 (E4) tires. |
| Differential Ratio | 3.64:1 3.64:1 |
| Planetary Ratio | 4.8:1 4.8:1 |
| Total Reduction Ratio | 17.48:1 17.48:1 |
| Brake Surface - Front | 216 in² 1395 cm² |
| Brake Surface - Rear | 9496 in² 61269 cm² |
| Brake Standards | ISO 3450: 2011 ISO 3450: 2011 |
| Fuel Tank | 185 gal (US) 700 l |
| Cooling System | 32 gal (US) 122 l |
| Differential - Final Drives | 41 gal (US) 155 l |
| Steering Tank | 9 gal (US) 34 l |
| Steering System - Including Tank | 16 gal (US) 60 l |
| Torque Converter - Brake - Hoist Hydraulic Tank | 35 gal (US) 133 l |
| Brake Hoist System - Includes Tank | 81 gal (US) 307 l |
| Torque Converter - Transmission System - Including Sump | 19 gal (US) 72 l |
| Torque Converter - Transmission System | 14 gal (US) 53 l |
| Crankcase | 18 gal (US) 68 l |
| Pump Flow - High Idle | 148 gpm 562 L/min |
| Relief Valve Setting - Raise | 2500 psi 17225 kPa |
| Relief Valve Setting - Lower | 500 psi 3445 kPa |
| Body Raise Time - High Idle | 9.5 s 9.5 s |
| Body Lower Time - Float | 12.5 s 12.5 s |
| Note (1) | Twin, two-stage hydraulic cylinders mounted outside the main frame; double acting cylinders in second stage. Twin, two-stage hydraulic cylinders mounted outside the main frame; double acting cylinders in second stage. |
| Note (2) | Power raise in both stages and power down in second stage. Power raise in both stages and power down in second stage. |
| Effective Cylinder Stroke - Front | 5.2 in 234 mm |
| Effective Cylinder Stroke - Rear | 5.9 in 149 mm |
| Rear axle - Oscillation | 8.1 ° 8.1 ° |
| Chassis | 66622 lb 30219 kg |
| Gross Vehicle | 218920 lb 99300 kg |
| Turning Diameter - Front | 72.18 ft 22 m |
| Steering Standards | Steering Standards Meets ISO 5010:2007 Steering Standards Meets ISO 5010:2007 |
| Steer Angle | 31 ° 31 ° |
| Turning Circle - Clearance Diameter | 82 ft 25 m |
| Height - Top of ROPS | 13.12 ft 4000 mm |
| Overall Body Length | 28 ft 8535 mm |
| Inside Body Length | 21 ft 6400 mm |
| Overall Length | 31.5 ft 9120 mm |
| Wheel Base | 13.75 ft 4191 mm |
| Rear Axle - Tail | 9.13 ft 2782 mm |
| Ground Clearance | 1.86 ft 566 mm |
| Dump Clearance | 2.22 ft 676 mm |
| Loading Height - Empty | 12.38 ft 3773 mm |
| Inside Body Depth - Maximum | 5.92 ft 1805 mm |
| Overall Height - Body Raised | 28.83 ft 8787 mm |
| Operating Width | 16.8 ft 5076 mm |
| Centerline Front Tire Width | 10.74 ft 3275 mm |
| Engine Guard Clearance | 2.2 ft 667 mm |
| Overall Canopy Width | 14.41 ft 4393 mm |
| Outside Body Width | 12.8 ft 3910 mm |
| Inside Body Width | 12 ft 3658 mm |
| Front Canopy Height | 14.41 ft 4393 mm |
| Rear Axle - Clearance | 1.94 ft 591 mm |
| Centerline of Rear Dual Tire Width | 9.6 ft 2927 mm |
| Overall Tire Width | 14.62 ft 4457 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models