772 Off-Highway Truck
772 Off-Highway Truck
772 Off-Highway Truck
772 Off-Highway Truck
772 Off-Highway Truck
Photos (4)
360 View (1)

772 (07) Off-Highway Trucks

Request A Price Find Dealer

Key Specs

Nominal Payload Class (100%)
52 ton (US)
46.8 t
Engine Model
Cat® C18
Cat® C18
Top Speed - Loaded
44.6 mile/h
79.7 km/h

Features At A Glance

Displaying 1-6 of 7

ACHIEVE GREATER PRODUCTIVITY

ACHIEVE GREATER PRODUCTIVITY

        
  • Get the right body option—Dual Slope, Flat Floor, or Quarry—for your material and jobsite needs.
  •     
  • For haul profiles including steep slopes, an optional Dual Slope body is available—offering excellent material retention.
  •     
  • The flat floor body is perfect for metering material, especially when
        feeding the crusher. 
  •     
  • Optimize your body life by selecting a liner package best suited
        for your application. We offer steel liners that work for most applications as well as rubber liners for extreme applications. 
BOOST FUEL EFFICIENCY

BOOST FUEL EFFICIENCY

        
  • Up to 10% less fuel consumption.
  •     
  • Advanced Productivity Electronic Control System (APECS) allows the engine and transmission to communicate on a high level. This communication allows the machine to better utilize the power andtorque the engine is producing.
  •     
  • Automatically optimize fuel consumption with the feature—Adaptive Economy mode reduces fuel use without affecting productivity and can be engaged with a single button.
  •     
  • Gain improvements in fuel efficiency with auto neutral idle.
  •     
  • Haul your 770 truck at a more fuel-efficient engine speed and gear selection with speed limiting.
  •     
  • Conserve fuel with integrated Engine Idle Shutdown by the engine automatically initiating when the truck is in park and idle for a preset amount of time.
DESIGNED FOR SAFETY

DESIGNED FOR SAFETY

        
  • Improvements in accessibility with safe, ground-level access tofuel fill and daily maintenance points.
  •     
  • The Cat® Detect Seat Belt Reminder System monitors seat belt use and alerts the operator if the seat belt isn’t fastened correctly, helping improve safety and reduce the risk of injury on the jobsite.
  •     
  • Superior brake performance meets the latest brake standards—
        ISO 3450:2011.
  •     
  • The ground-level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine safely.
  •     
  • Sturdy 4-point mounted cabin meets rollover protective structure/
        falling objects protective structure (ROPS/FOPS) standard.
  •     
  • 4-point seat belt provides enhanced safety to the operator.
  •     
  • Seat belt indicator implements both visual and audible alerts to the
        operator when seat belt is not fastened.
  •     
  • Lockout features help the service technician to perform
        maintenance work on the machine with safe mode.
  •     
  • Secondary steering activates automatically in case of primary
        system failure.
  •     
  • Overload speed limiter works with truck payload system to reduce
        machine speed automatically when the truck is overloaded. 
WORK IN COMFORT

WORK IN COMFORT

        
  • Completely redesigned cab for a whole new standard in visibility, comfort, and productivity.
  •     
  • The new operator seat placement provides easier operation and comfort to the operator.
  •     
  • Improvements in enlarged views of the work area and its surroundings.
  •     
  • Access connectivity and decrease clutter with more storage areas in the newly designed cab.
  •     
  • Automatic cab temperature controls.
  •     
  • Cat next-generation deluxe seat for better operator comfort.
  •     
  • Shift Lever with integrated fingertip hoist control enables intuitive hoist operation directly from the shift lever for enhanced comfort and productivity

TECHNOLOGY THAT GETS WORK DONE

TECHNOLOGY THAT GETS WORK DONE

        
  • Integrated systems give you the ability to make timely, fact-based decisions to maximize efficiency, improve productivity, and lower costs.
  •     
  • Gain valuable insight into how your machine is performing by continuously monitoring and collecting vital machine dta via the bronze display with the software Bital Information Management System (VIMS™).  Applicable to both U.S. EPA Tier 4 Final/EU Stage V and U.S. EPA Tier 2 equivalent.
  •     
  • Cat Payload - Improved Payload Accuracy, Cycle segmentation changes, Supports next generation product link radios.
  •     
  • External payload indicator lights alert the loader when to stop, reducing the risk of machine overloading.
  •     
  • Product Link™ system connects to each machine wirelessly, allowing you to monitor location, hours, fuel use, productivity, idletime, and diagnostic codes.
  •     
  • VisionLink®wirelessly connects you to your equipment, givingyou access to essential information you need to know to run your business.
  •     
  • The Cat 770 is MineStar™ ready and includes Cat Product LinkElite and VIMS to help optimize equipment management, remotemonitoring capabilities, machine availability, and component life while reducing both repair costs and the risk of catastrophic failure.
  •     
  • Tons kilometers per hour/tons miles per hour (TKPH/TMPH) tire
        management system works with TPMS for improved tire life. 
REDUCED MAINTENANCE COST AND OTHER COSTS

REDUCED MAINTENANCE COST AND OTHER COSTS

• Grouped service points.
• Control particulate matter with two engine-mounted diesel
oxidation catalyst canisters. (Tier 4)
• NOx reduction system (NRS) technology replaces a portion of intake air with exhaust gas to control combustion temperatures and
NOx production. (Tier 4)
• Parts commonality with other Cat equipment.
• Resolve problems before failure occurs with VIMS notifications.
• Torque converter stall (autostall) enables quick operating temperatures for best performance life.
• All LED lights provide longer life, brighter light, consume less power, and are more resistant to vibration or water damage. 

Product Specifications for 772 (07)

Nominal Payload Class (100%) 52 ton (US) 46.8 t
Top Speed - Loaded 44.6 mile/h 79.7 km/h
Target Payload (100%) 52 ton (US) 47.2 t
Maximum Working Payload (110%) 57.2 ton (US) 51.4 t
Maximum Allowable Payload (120%)* 62.3 ton (US) 56.1 t
Body Capacity (SAE 2:1)** 40.8 yd³ 31.2 m³
Note *Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations. *Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations.
Note (1) **ISO 6483:1980. **ISO 6483:1980.
Note (2) Capacity with Dual Slope body with no liner. Capacity with Dual Slope body with no liner.
Engine Model Cat® C18 Cat® C18
Rated Engine Speed 1800 r/min 1800 r/min
Gross Power - SAE J1995:2014 598 hp 446 kW
Net Power - SAE J1349:2011 557 hp 415 kW
Net Power - ISO 9249 565 hp 421 kW
Net Power - 80/1269/EEC 565 hp 421 kW
Engine Power - ISO 14396 583 hp 435 kW
Net Torque - SAE J1349 1881 lb/ft 2551 N·m
Number of Cylinders 6 6
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Note (1) Power rating applies at 1,800 rpm when tested under the specified condition for the specified standard. Power rating applies at 1,800 rpm when tested under the specified condition for the specified standard.
Note (2) Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F).
Note (3) No engine derating required up to 3000 m (9,843 ft) altitude. No engine derating required up to 3000 m (9,843 ft) altitude.
Note (4) Available as Tier 3/Stage IIIA equivalent, OR Tier 2/Stage II equivalent emission standards. Available as Tier 3/Stage IIIA equivalent, OR Tier 2/Stage II equivalent emission standards.
Note (5) Meets China Nonroad Stage III emission standards equivalent to U.S. EPA Tier 3 or U.S. EPA Tier 2. Meets China Nonroad Stage III emission standards equivalent to U.S. EPA Tier 3 or U.S. EPA Tier 2.
Target Gross Machine Operating Weight 181000 lb 82100 kg
Chassis Weight 59223 lb 26863 kg
Body Weight 17703 lb 8258 kg
Note (1) Chassis weight with 100% fuel, hoist, body mounting group, rims and tires. Chassis weight with 100% fuel, hoist, body mounting group, rims and tires.
Note (2) Body weight is the standard Dual Slope body with no liner and will vary depending on configuration. Body weight is the standard Dual Slope body with no liner and will vary depending on configuration.
Target Gross Machine Weight 181000 lb 82100 kg
Brake Surface - Front 216 in² 1395 cm²
Brake Surface - Rear 7794 in² 50281 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Note • Target gross machine operating weight is 82 100 kg (181,000 lb). • Target gross machine operating weight is 82 100 kg (181,000 lb).
Pump Flow - High Idle 109 gpm 413 L/min
Relief Valve Setting - Raise 2750 psi 18950 kPa
Relief Valve Setting - Lower 500 psi 3450 kPa
Body Raise Time - High Idle 8 s 8 s
Body Lower Time - Float 10 s 10 s
Body Power Down - High Idle 10 s 10 s
Struck 31.2 yd³ 23.9 m³
Heaped (SAE 2:1)* 40.8 yd³ 31.2 m³
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Note (2) *ISO 6483:1980. *ISO 6483:1980.
Struck 31.2 yd³ 23.9 m³
Heaped (SAE 2:1)* 40.9 yd³ 31.3 m³
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Note (2) *ISO 6483:1980. *ISO 6483:1980.
Front Axle - Empty 51.4 % 51.4 %
Front Axle - Loaded 34.2 % 34.2 %
Rear Axle - Empty 48.6 % 48.6 %
Rear Axle - Loaded 65.8 % 65.8 %
Empty Loaded Cylinder Stroke Front 9.2 in 234 mm
Empty Loaded Cylinder Stroke Rear 5.8 in 149 mm
Rear Axle - Oscillation 8.9° 8.9°
Fuel Tank 140 gal (US) 530 l
Cooling System 33 gal (US) 125 l
Crankcase 17 gal (US) 64 l
Differential - Final Drives 39 gal (US) 180.1 l
Steering Tank 14.5 gal (US) 55 l
Steering System - Includes Tank 20 gal (US) 87.01 l
Brake/Hoist Hydraulic Tank 38 gal (US) 145 l
Brake Hoist System 60 gal (US) 227 l
Torque Converter - Transmission System 17 gal (US) 64 l
Steering Standards ISO 5010:2019 ISO 5010:2019
Steer Angle 40.5° 40.5°
Turning Diameter - Front 57.7 ft 17.6 m
Turning Circle - Clearance Diameter 66.6 ft 20.3 m
Standard Tire 21.00R33 (E4) 21.00R33 (E4)
Note (1) Productive capabilities of the 772G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 772G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production.
Note (2) Caterpillar recommends the customer evaluates all job conditions and consults the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluates all job conditions and consults the tire manufacturer for proper tire selection.
Height - Top of ROPS 12.8 ft 3907. mm
Overall Body Length 26.8 ft 8164 mm
Inside Body Length 19 ft 5781 mm
Overall Length 28.9 ft 8808 mm
Wheel Base 13 ft 3960 mm
Rear Axle - Tail 8.5 ft 2598 mm
Ground Clearance 2 ft 618 mm
Dump Clearance 1.8 ft 562 mm
Loading Height - Empty 11.7 ft 3570. mm
Inside Body Depth - Maximum 5.7 ft 1747 mm
Overall Height - Body Raised 27.4 ft 8257 mm
Operating Width 15.7 ft 4780 mm
Centerline Front Tire Width 10.4 ft 3165 mm
Engine Guard Clearance 2 ft 618 mm
Outside Body Width 12.9 ft 3931 mm
Inside Body Width 11.9 ft 3642 mm
Front Canopy Height 13.6 ft 4159 mm
Rear Axle - Clearance 1.9 ft 572 mm
Centerline of Rear Dual Tire Width 8.7 ft 2652 mm
Overall Tire Width 12.9 ft 3927 mm
Forward - 1 7.9 mile/h 12.8 km/h
Forward - 2 10.8 mile/h 17.4 km/h
Forward - 3 14.9 mile/h 23.7 km/h
Forward - 4 19.8 mile/h 31.8 km/h
Forward - 5 26.8 mile/h 43.1 km/h
Forward - 6 36.1 mile/h 58.2 km/h
Forward - 7 49 mile/h 78.9 km/h
Reverse 10.4 mile/h 16.9 km/h
Note Maximum travel speeds with standard 21.00R33 (E4) tires. Maximum travel speeds with standard 21.00R33 (E4) tires.
Differential Ratio 2.74:1 2.74:1
Planetary Ratio 4.80:1 4.80:1
Total Reduction Ratio 13.14:1 13.14:1
ROPS Standards Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria.
FOPS Standards Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria. Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria.

772 (07) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 ampere
  • Auxiliary jump start receptacle
  • Electrical system, 24V
  • Lighting system: - Backup light (halogen) - Directional signals/hazard warning (front and rear LED) - Headlights (halogen), with dimmer - Operator access courtesy lights (Developing Market Only)
  • Batteries, maintenance-free, 12V (2), 190 amp-hour
  • Lighting system:
    – Backup light (halogen)
    – Directional signals/hazard warning (front and rear LED)
    – Headlights, (halogen) with dimmer
    – Operator access courtesy lights (Developing Market Only)

PRODUCT LINK™ COMMUNICATIONS

  • Product Link Ready

GUARDS

  • Driveline
  • Engine crankcase

OPERATOR ENVIRONMENT

  • Air conditioning (Developing Market Only)
  • Ashtray and cigarette lighter
  • Coat hook
  • Entertainment Radio Ready: - 5 amp converter - Speakers - Antenna - Wiring harness
  • Gauges/indicators: - Air cleaner service indicator - electronic - Brake oil temperature gauge - Coolant temperature gauge - Hour meter - Tachometer - Engine overspeed indicator - Fuel level - Speedometer with odometer - Transmission gear indicator
  • Heater/defroster (Developing Market Only) (11 070 kCal/43,930 BTU)
  • Hoist lever
  • Light - dome
  • Light - courtesy
  • Messenger, display unit
  • Mirrors
  • Power port, 12V
  • ROPS cab, insulated/sound suppressed
  • Seat, Cat Comfort: - Full air suspension - Retractable 3 point seat belt with shoulder harness
  • Seat, training with lap belt
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor, tinted glass
  • Windshield wiper (intermittent) and washer
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Hoist shift lever with integrated fingerprint control
  • Horn, electric
  • Lights: courtesy, dome
  • Rollover protective structure (ROPS) cab and falling object protective structure (FOPS) cab
  • Seat, full air suspension, 4-point seat belt with shoulder harness
  • Seat belt reminder system: Seat belt alert and Seat belt inhibit
  • Trainer seat, lap belt, with seat belt reminder
  • Throttle lock

POWER TRAIN

  • Air-To-Air Aftercooler (ATAAC)
  • Air cleaner with precleaner (1)
  • Automatic cold mode idle control
  • Electric start
  • Turbocharger
  • Braking system, hydraulic actuated: - Automatic Retarder Control (ARC) (utilizes rear oil-cooled, multiple disc brakes) - Brake release motor (towing) - Caliper-disc (front) - Extended Life Brakes - Oil-cooled, multiple disc (rear) - Parking - Secondary - Service
  • Transmission: - 7 speed automatic powershift - Body up shift inhibitor - Controlled throttle shifting - Directional shift management - Downshift inhibitor - Neutral start switch - Neutral coast inhibitor - Reverse shift inhibitor - Reverse neutralizer during dumping - Programmable top gear selection
  • Air filter with precleaner (1)
  • Auto neutral idle
  • Auto stall
  • Cat C15 Diesel Engine
  • Engine idle shutdown
  • Second gear start
  • Transmission:
    – 7-speed automatic powershift with electronic clutch pressure control with advanced productivity electronic control strategy (APECS)
    – Body up-shift inhibitor
    – Controlled throttle shifting
    – Directional shift management
    – Downshift inhibitor
    – Neutral start switch
    – Neutral coast inhibitor
    – Reverse shift inhibitor
    – Reverse neutralizer during dumping
    – Programmable top gear selection

SUSPENSION SYSTEMS

  • Suspension, front and rear

OTHER STANDARD EQUIPMENT

  • Body safety pin (secures body in up position)
  • Body down indicator
  • CD ROM parts book
  • Fan, hydraulic demand
  • Fuel tank (530 L/140 gal)
  • Guard, mud
  • Ground level engine shutdown
  • Ground level grease fittings
  • Reservoirs (separate): - Brake/converter/hoist - Steering - Transmission/torque converter
  • Rims 13 × 33
  • Rims 15 × 33
  • Rock ejectors
  • Service platform, left and right side
  • Supplemental steering (automatic)
  • Tow hooks (front)/Tow pin (rear)
  • Vandalism protection locks
  • Advisor display, bronze
  • QR code - parts book
  • Clustered lube
  • Extended life coolant to -35 C (-30 F)
  • Guard, driveline
  • Guard, engine compartment
  • Guard, engine crankcase
  • Ground level battery disconnect
  • Cat Detect Surround Vision
  • Suspension, front and rear
  • Tie down eyes
  • Cab air filter

ANTIFREEZE

  • Extended Life Coolant to -35° C (-30° F)

TECHNOLOGY PRODUCTS

  • Product Link
  • Economy modes, standard and adaptive
  • Advanced health

772 (07) Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

SERVICE PACKAGES

  • SERVICEABILITY STANDARD - SERVICEABILITY PLUS: - Centralized grease fittings
  • SERVICEABILITY STANDARD - SERVICEABILITY SUPERIOR: - Auto lube option

OPTIONAL EQUIPMENT

  • Traction Control System (TCS)
  • Extended Life Brake Discs
  • Cat Engine Brake
  • Cat C18 ACERT diesel engine as: Tier 2/Stage II equivalent, OR Tier 3/Stage IIIA equivalent
  • Four (4) batteries
  • Body heat
  • Diverter box
  • Product Link
  • 4 batteries
  • Backup alarm
  • HID lights
  • Truck Production Management System
  • Cab heat
  • Cab air conditioning
  • Product Link
  • Backup alarm
  • Fuel heater
  • Ether aid
  • Rear vision camera (WAVS)
  • Spare rims
  • Wheel chocks
  • Body sideboards
  • Heated mirrors
  • Spare rims
  • Body sideboards
  • Traction Control System (TCS)
  • Coolant heater
  • Auto lube
  • Rear vision camera (WAVS)

PERFORMANCE PACKAGES

  • PERFORMANCE PACKAGE - STANDARD: - Standard brakes front dry brakes and rear oil-cooled, multiple disc brakes. - Includes front brake disconnect switch. Utilizes rear-oil cooled, multiple disc brakes.
  • PERFORMANCE PACKAGE - PLUS: - Standard Performance Package + Traction Control System
  • PERFORMANCE PACKAGE - SUPERIOR: - Standard Performance Package + Traction Control System + Extended life brakes

ENGINE ARRANGEMENTS

  • Tier 2 Equivalent C15 ACERT diesel engine
  • Tier 3 Equivalent C15 ACERT diesel engine
  • Cat Engine Brake

EXHAUST PACKAGES

  • Muffler
  • Body heat/diverter

BODY OPTIONS

  • Flat floor
  • Quarry body
  • Dual slope
  • Steel liner option (not available on Quarry body)
  • Rubber liner option
  • Sideboards

BATTERY OPTIONS

  • Two batteries
  • Four batteries

LIGHTING PACKAGES

  • HID option

DISPLAYS

  • Messenger display
  • Languages for messenger display
  • TPMS System

OPERATOR ENVIRONMENT

  • Heat
  • Air conditioning
  • Lights, Halogen
  • Mirrors, heated

FILTERS

  • Precleaner

PRODUCT LINK

  • Product Link GSM
  • Product Link GPS
  • No Product Link

OTHER OPTIONAL EQUIPMENT

  • WAVS cameras
  • Spare rims
  • Wheel chocks
  • Sound Suppression Package
  • Fast fill fuel

POWER TRAIN

  • Brake wear indicator (Tier 3 and Tier 2)
  • Cat engine brake

Fluid and fuel system monitoring (Tier 3 and Tier 2)

Visibility package (WAVS)

TECHNOLOGY PRODUCTS

  • Traction Control System (TCS)

OTHER STANDARD EQUIPMENT

  • Body: Flat Floor, Quarry, Dual Slope
  • Body heat/diverter box
  • Body sideboards/liner
  • Coolant heater
  • Ether aid
  • Fuel heater
  • Standard lube/auto lube
  • Spare rims
  • Wheel chocks
  • Cab precleaner
  • Cat Advanced Payload
  • Tire Pressure Management System (TPMS)
  • Adaptor fast fill fuel
  • Guard, overhead

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

Compaction

Select
Compaction
Cat Compaction with Machine Drive Power (MDP)
Equipment Management
VisionLink™

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 772 (07) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Check out current offers for the 772 (07)

View More Offers