P345 Primary Pulverizer

Primary Pulverizers P345 Primary Pulverizer

Request A Price Find Dealer

Key Specs

Cycle Time - Open
1.9 s
1.9 s
Cycle Time - Close
1.4 s
1.4 s
Crushing Force - Primary Cutter
664 Sh Ton
5905 kN

Overview

Cat P300 Series Primary Pulverizers are designed for applications such as cutting, breaking, and crushing concrete structures during demolition.

Product Specifications for P345 Primary Pulverizer

Cycle Time - Open 1.9 s 1.9 s
Cycle Time - Close 1.4 s 1.4 s
Crushing Force - Primary Cutter 664 Sh Ton 5905 kN
Crushing Force - Tip 192 Sh Ton 1710 kN
Crushing Force - Primary Tooth 268 Sh Ton 2385 kN
Jaw Circuit - Max. Oil Pressure 4786 psi 33000 kPa
Jaw Circuit - Max. Oil Flow 95 gpm 360 L/min
Rotation Circuit - Max. Oil Pressure 2321 psi 16000 kPa
Rotation Circuit - Max. Oil Flow 12 gpm 45 L/min
Jaw Depth 35.8 in 910 mm
Cutter Length 8.9 in 225 mm
Jaw Opening - Maximum 56.3 in 1430 mm
Jaw Width - Fixed 29.5 in 750 mm
Jaw Width - Moveable 18.1 in 460 mm
Length 99.4 in 2525 mm
Height 89.8 in 2280 mm
Width 38.6 in 980 mm
Weight - Housing, Jaw and Bracket 10401 lb 4718 kg
Excavator Minimum 45000 kg (99200 lb) 45000 kg (99200 lb)
Excavator Maximum 68000 kg (149900 lb) 68000 kg (149900 lb)

See how P345 Primary Pulverizer compares against frequently compared products.

Media Gallery

Cat P345 Primary Pulverizer

Cat P345 Pulverizer on Cat 352 Straight Boom

Cat P345 Pulverizer demolishing building

Cat P332 Pulverizer demolishing brick building

Cat P345 Primary Pulverizer
Cat P345 Pulverizer on Cat 352 Straight Boom
Cat P345 Pulverizer demolishing building
Cat P332 Pulverizer demolishing brick building

Cat Primary Pulverizer DNA

Cat Primary Pulverizer DNA

Check out current offers for the P345 Primary Pulverizer

View More Offers