Pull-Down/Hoisting Capacity
| Pull-Down Capacity | Up to 49 895 kg (110,000 lb) Up to 49 895 kg (110,000 lb) |
Key Specs
Designed for large bore hole production drilling in very hard rock, the ultra-class Cat® MD6380 provides the optimal mix of on-board air, feed force, rotary torque and machine mobility. It’s a powerful, rugged machine that can stand up to the conditions of any site and deliver reliable performance with high availability. Robust structures and mast with an integral a-frame allow it to stand up to the toughest conditions, so it delivers long life and reliable performance. With a next-generation cab and operator station, the MD6380 is designed to keep operators comfortable and productive all shift long. Designed to drill holes from 251-381 mm (9.875-15 in) in diameter, the MD6380 is is optimized for single-pass or multi-pass drilling in both rotary and down-the-hole drilling modes.
Onboard health monitoring and drill assist and factory-ready for Cat® MineStar autonomy
Compact working envelope, faster set-up, low center of gravity and excavator-style undercarriage
Cab enhanced with large windows, interior lights and high-resolution camera monitor
| Pull-Down Capacity | Up to 49 895 kg (110,000 lb) Up to 49 895 kg (110,000 lb) |
| Hole Diameter | 251-381 mm (9.875-15 in) 251-381 mm (9.875-15 in) |
| Engine | Cat® 3512C Cat® 3512C |
| Bit Load | Up to 53 845 kg (118,719 lb) Up to 53 845 kg (118,719 lb) |
| Features | Functional in ambient temperature of 52° C (125° F) Functional in ambient temperature of 52° C (125° F) |
| Climate Level 1 Standard Fluids and Lubricants (1) | – Temperature range of –1° C (30° F) to 52° C (125° F) – Temperature range of –1° C (30° F) to 52° C (125° F) |
| Climate Level 2 Arctic Fluids and Lubricants | – Temperatures down to –18° C (–0.4° F) – Temperatures down to –18° C (–0.4° F) |
| Components (1) | Two (2) primary pumps – 280 cc (piston with proportional electronic controls) Two (2) primary pumps – 280 cc (piston with proportional electronic controls) |
| Components (2) | One (1) auxiliary circuit pump – 145 cc (piston, load sensing) One (1) auxiliary circuit pump – 145 cc (piston, load sensing) |
| Components (3) | Two (2) fan pumps – 100 cc (piston with proportional electronic controls) Two (2) fan pumps – 100 cc (piston with proportional electronic controls) |
| Components (4) | Two (2) charge pumps – 74 cc (fixed displacement) Two (2) charge pumps – 74 cc (fixed displacement) |
| Components (5) | Scheduled Oil Sampling (S·O·SSM) ports Scheduled Oil Sampling (S·O·SSM) ports |
| Power Rating (ISO 14396) | 1273 hp 949 kW |
| Emissions (1) | U.S. EPA Tier 2/EU Stage II equivalent U.S. EPA Tier 2/EU Stage II equivalent |
| Power Rating (J1995) | 1287 hp 960 kW |
| Engine | Cat® 3512C @ 1,800 rpm Cat® 3512C @ 1,800 rpm |
| Choice | Rotary, single stage, low pressure 101.9 m³/min (3,600 ft³/min) @ 6.9 bar (100 psi); with low pressure receiver tank for ASME/CRN/AU or CE Rotary, single stage, low pressure 101.9 m³/min (3,600 ft³/min) @ 6.9 bar (100 psi); with low pressure receiver tank for ASME/CRN/AU or CE |
| Cat 374 EEL - Double Grousers for Hard Rock Applications | 29.5 in 750 mm |
| Cat 374 EEL - Drawbar Pull | 723316 lbf 980686 N·m |
| Cat 374 EEL - Double Grousers for Soft Rock Applications | 35.4 in 900 mm |
| Note (1) | Vertical or angle drilling Vertical or angle drilling |
| Hole Diameter Range | 251-381 mm (9.875-15 in) 251-381 mm (9.875-15 in) |
| Pull Down Capacity Up To | 110000 lb 49895 kg |
| Bit Load Up To | 118719 lb 53845 kg |
| Rotation Torque Up To | 15400 lbf 20880 N·m |
| Single Pass Hole Depth Down To | 65 ft 19.8 m |
| Multi-Pass Hole Depth Down To | 129 ft 39.5 m |
| Feature | LH/RH pipe racks hold 9.906 m (32.5 ft) drill pipe LH/RH pipe racks hold 9.906 m (32.5 ft) drill pipe |
| 324 mm (12.75 in) diameter |
– Single pipe rack – Dust collector side only – Single pass only – Single pipe rack – Dust collector side only – Single pass only |
| 340 mm (13.375 in) diameter |
– Single pipe rack – Dust collector side only – Single pass only – Single pipe rack – Dust collector side only – Single pass only |
| 219 mm (8.625 in) diameter |
– LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) – LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) |
| 273 mm (10.75 in) diameter |
– LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) – LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) |
| 235 mm (9.25 in) diameter |
– LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) – LH and RH, double pipe rack – Capable of single and multi-pass – Primary loader @ 29.68 m (97.4 ft) – Secondary loader @ 39.59 m (129.9 ft) |
| Variable Grip |
– 219, 235, 273 mm (8.625, 9.25, 10.75 in) – 324, 340 mm (12.75, 13.375 in) – 219, 235, 273 mm (8.625, 9.25, 10.75 in) – 324, 340 mm (12.75, 13.375 in) |
| One piece roller deck bushing, pipe positioner, deck wrench, bit sub, pipe wiper seal |
– 219 mm (8.625 in) – 235 mm (9.25 in) – 273 mm (10.75 in) – 324 mm (12.75 in) – 340 mm (13.375 in) – 219 mm (8.625 in) – 235 mm (9.25 in) – 273 mm (10.75 in) – 324 mm (12.75 in) – 340 mm (13.375 in) |
| Shock absorber with top sub adapter - available in Standard or Premium |
– 219 mm (8.625 in) – 235 mm (9.25 in) – 273 mm (10.75 in) – 324 mm (12.75 in) – 340 mm (13.375 in) – 219 mm (8.625 in) – 235 mm (9.25 in) – 273 mm (10.75 in) – 324 mm (12.75 in) – 340 mm (13.375 in) |
| Cab - Premium |
– Includes a leather seat with heat and ventilation, heavy duty suspension, dual pane window glass – Additional storage plus windshield wipers on front and rear windows – Removable driller window guard plus front window guard and trainer seat – Includes a leather seat with heat and ventilation, heavy duty suspension, dual pane window glass – Additional storage plus windshield wipers on front and rear windows – Removable driller window guard plus front window guard and trainer seat |
| Cab - Standard | – Includes a fabric seat, single pane window glass, shades, and a windshield wiper for driller window, removable driller window guard and a trainer seat – Includes a fabric seat, single pane window glass, shades, and a windshield wiper for driller window, removable driller window guard and a trainer seat |
| Service Package - Standard |
– Fast fill fuel and water only – Automated lubricant system – Fast fill fuel and water only – Automated lubricant system |
| Service Package - Premium |
– Service center for lubricant drain and fill – Fast fill fuel and water – Automated lubricant system – Service center for lubricant drain and fill – Fast fill fuel and water – Automated lubricant system |
| Water Injection System | 600 gal (US) 2271 l |
| Water Injection System, High Volume Total Tank Capacity | 1400 gal (US) 5299 l |
| Water Injection System, High Volume Total Tank Capacity (Note 1) | 2271 L (600 gal) below deck mounted tank 2271 L (600 gal) below deck mounted tank |
| Water Injection System (Note 1) | Tank below deck Tank below deck |
| Water Injection/Dry Dust Collection | 600 gal (US) 2271 l |
| Water Injection System, High Volume Total Tank Capacity (Note 2) | 3028 L (800 gal) above deck mounted tank 3028 L (800 gal) above deck mounted tank |
| Water Injection System (Note 2) | Fast fill Fast fill |
| Water Injection/Dry Dust Collection (Note 2) | Fast fill Fast fill |
| Water Injection/Dry Dust Collection (Note 1) | Tank below deck Tank below deck |
| Water Injection/Dry Dust Collection (Note 3) | 204 m³/min (7,200 ft³/min) dry dust collection 204 m³/min (7,200 ft³/min) dry dust collection |
| Water Injection System, High Volume Total Tank Capacity (Note 3) | Fast fill Fast fill |
| Note (2) |
Six (6) each batteries, sealed – Required for semi/full autonomy packages Six (6) each batteries, sealed – Required for semi/full autonomy packages |
| Note (1) | Four (4) each batteries, sealed Four (4) each batteries, sealed |
| Components (6) | Product Link™ Product Link™ |
| Components (5) | Electric controls for drilling, tramming, leveling plus auxiliary functions Electric controls for drilling, tramming, leveling plus auxiliary functions |
| Type (1) | Radio-ready for communication and entertainment radio Radio-ready for communication and entertainment radio |
| Type (2) | Integrated Terrain for Drilling complete with wiring and harnesses Integrated Terrain for Drilling complete with wiring and harnesses |
| Components (1) | Single pass auto drill/drill assist Single pass auto drill/drill assist |
| Components (2) | Multi pass auto drill/drill assist Multi pass auto drill/drill assist |
| Components (3) | Drill depth meter Drill depth meter |
| Components (4) | Auto level, auto retract jacks, auto raise and lower mast Auto level, auto retract jacks, auto raise and lower mast |
| Height mast up | 87.6 ft 26.7 m |
| Height mast down | 21.7 ft 6.6 m |
| Length mast down | 92.9 ft 28.3 m |
| Note | *Working Length Mast Up with bolt-on platform adds 1.2 m (4 ft) for total of 15.9 m (52.1 ft) *Working Length Mast Up with bolt-on platform adds 1.2 m (4 ft) for total of 15.9 m (52.1 ft) |
| Working Width (non-drill end) | 19.9 ft 6.06 m |
| Working Width (drill end) | 22.6 ft 6.89 m |
| Mast Only Shipping Length | 82.8 ft 25.24 m |
| Working Length Mast Up* | 48.1 ft 14.7 m |
| Mast Only | 88184 lb 40000 kg |
| Without Mast | 225533 lb 102300 kg |
| Working Weight Range | 142 300 kg (313,717 lb) 142 300 kg (313,717 lb) |
| Accessory (1) | Pipe positioner (stabilizer) engaged/disengaged indicator, and interlock Pipe positioner (stabilizer) engaged/disengaged indicator, and interlock |
| Accessory (2) | One hydraulic pipe catcher One hydraulic pipe catcher |
| Accessory (3) | Hydraulic pipe support in the upper section of the mast Hydraulic pipe support in the upper section of the mast |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® MineStar™ Command for drilling delivers cost-effective, high precision drilling through automation — which will ultimately reduce operating costs, increase safety and improve productivity. Command for drilling ensures that every hole is accurately placed, drilled to the proper elevation and angle, and able to stand up until blasting. A range of capabilities lets site managers configure and automate the drilling system to their budgets and needs. From predrill planning to blasting, Command impacts the bottom line all the way through the crusher and mill.
Cat® MineStar™ Command for drilling delivers cost-effective, high precision drilling through automation — which will ultimately reduce operating costs, increase safety and improve productivity. Command for drilling ensures that every hole is accurately placed, drilled to the proper elevation and angle, and able to stand up until blasting. A range of capabilities lets site managers configure and automate the drilling system to their budgets and needs. From predrill planning to blasting, Command impacts the bottom line all the way through the crusher and mill.
Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.
Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.
Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.
Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.
Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.
Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.
Effective mining starts with accurate drilling. That means drilling every hole precisely to plan, at the proper angle and the correct depth. Cat® MineStar™ Terrain for drilling provides precision guidance that helps operators complete patterns accurately and productively. It pays other dividends, as well, by improving safety, reducing costs and recording data about drilled stratification to aid in planning blasts and improving fragmentation. And it works with all brands of drills and communicates seamlessly with MineStar and other mine management systems.
Effective mining starts with accurate drilling. That means drilling every hole precisely to plan, at the proper angle and the correct depth. Cat® MineStar™ Terrain for drilling provides precision guidance that helps operators complete patterns accurately and productively. It pays other dividends, as well, by improving safety, reducing costs and recording data about drilled stratification to aid in planning blasts and improving fragmentation. And it works with all brands of drills and communicates seamlessly with MineStar and other mine management systems.
Caterpillar product brochures and other informational documents are available for your growing business.
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
MD6380 Rotary Drill
Cat MD6380 Overview Video
Cat Rotary Drills —— Next Level