Products Included in the Cat® Power-Start Program

C32 Range

  • C32 (50 Hz)
    Maximum Rating
    1500 kVA
    1500 kVA
    Minimum Rating
    910 kVA
    910 kVA
    Emissions/Fuel Strategy
    Low Fuel, Low Emissions
    Low Fuel, Low Emissions

    C32 (50 Hz)

    Producing reliable power from 910 kVA to 1500 kVA at 50 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. Our C32 generator sets are made for demands, so you can make yours.

    Learn More

C175 Range

  • C175-16 (50 Hz)
    Standby Rating
    3100(no fan)/3000 kVA
    3100(no fan)/3000 kVA
    Prime Power Rating
    2825(no fan)/2725 kVA
    2825(no fan)/2725 kVA
    Emissions/Fuel Strategy
    Low Fuel, Low Emissions
    Low Fuel, Low Emissions

    C175-16 (50 Hz)

    Producing reliable power from 2500 - 3100 kVA at 50 Hz, our 175-16 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is optimized for Low Fuel Consumption or Low Emissions.

    Learn More
  • C175-20 (50 Hz)
    Standby Rating
    4000(no fan)/3900 kVA
    4000(no fan)/3900 kVA
    Prime Power Rating
    3600(no fan)/3500 kVA
    3600(no fan)/3500 kVA
    Emissions/Fuel Strategy
    Low Fuel, Low Emissions
    Low Fuel, Low Emissions

    C175-20 (50 Hz)

    Producing reliable power from 3150 - 4000 kVA in 50 Hz, our C175-20 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is optimized for low fuel consumption or low emissions.

    Learn More

3500 Range

  • 3512 (50 Hz)
    Standby Rating
    1400/1250 kVA
    1400/1250 kVA
    Prime Power Rating
    1275/1150 kVA
    1275/1150 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3512 (50 Hz)

    Producing reliable power from 1150 to 1400 kVA at 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer a low fuel consumption system.

    Learn More
  • 3512 (50 Hz) with Upgradeable Package
    Standby Rating
    1400/1250 kVA
    1400/1250 kVA
    Prime Power Rating
    1275/1150 kVA
    1275/1150 kVA
    Emissions/Fuel Strategy
    Low fuel, Low Emissions
    Low fuel, Low Emissions

    3512 (50 Hz) with Upgradeable Package

    Producing reliable power from 1000 to 1400 kVA at 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

    Learn More
  • 3512B (50 Hz) 1320 -1625 kVA
    Standby Rating
    1625/1600/1500 kVA
    1625/1600/1500 kVA
    Prime Power Rating
    1500/1360 kVA
    1500/1360 kVA
    Emissions/Fuel Strategy
    Low Fuel, Low Emissions
    Low Fuel, Low Emissions

    3512B (50 Hz) 1320 -1625 kVA

    Producing reliable power from 1320 to 1625 kVA at 50 Hz, our 3512B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

    Learn More
  • 3516 (50 Hz)
    Standby Rating
    2000 kVA
    2000 kVA
    Prime Power Rating
    1825 kVA
    1825 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3516 (50 Hz)

    Producing reliable power from 1600 to 2000 kVA at 50 Hz, our 3516 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer a low fuel consumption system.

    Learn More

3600 Range

  • 3606 (50 Hz)
    Maximum Rating
    2688 kVA
    2688 kVA
    Minimum Rating
    1775 kVA
    1775 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3606 (50 Hz)

    Producing reliable power from 2200 to 2688 kVA at 50 Hz, our 3606 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

    Learn More
  • 3608 (50 Hz)
    Maximum Rating
    3575 kVA
    3575 kVA
    Minimum Rating
    2363 kVA
    2363 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3608 (50 Hz)

    Producing reliable power from 2938 to 3575 kVA at 50 Hz, our 3608 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

    Learn More
  • 3612 (50 Hz)
    Maximum Rating
    4850 kVA
    4850 kVA
    Minimum Rating
    4400 kVA
    4400 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3612 (50 Hz)

    Producing reliable power from 4400 to 5375 kVA at 50 Hz, our 3612 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

    Learn More
  • 3616 (50 Hz)
    Maximum Rating
    7520 kVA
    7520 kVA
    Minimum Rating
    4700 kVA
    4700 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3616 (50 Hz)

    Producing reliable power from 5875 to 7150 kVA at 50 Hz , our 3616 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

    Learn More

The Cat® Power-Start Program

The Cat Power-Start Program is a new program available for products in our C32, 3500, 3600, and C175 diesel engine platforms. 

Learn More
The Cat Power-Start Program
The Cat Power-Start Program

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
Electric Power products
Electric Power products

Generator Sets Sizing Calculator

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat Electric Power SpecSizer.

Learn More
specsizer
specsizer

Cat Dealers Make the Difference

Your Cat dealer is committed to maximising your success, helping you get the most out of your operations with site-level solutions, service, and support.

Learn More
dealers
dealers