| Interface Type | CW05 Coupler CW05 Coupler |
| Weight | 92.4 lb 41.9 kg |
| Overall Width | 11.8 in 300 mm |
| Overall Length | 13.7 in 349 mm |
| Overall Height | 7 in 178 mm |
| Mounting Bracket Size | Small-Medium Small-Medium |
Brackets Small-Medium Mounting Bracket - CW05
Request A Price Shop NowKey Specs
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 92.4 lb
- 41.9 kg
- Overall Width
- 11.8 in
- 300 mm
Product Specifications for Small-Medium Mounting Bracket - CW05
See how Small-Medium Mounting Bracket - CW05 compares against frequently compared products.
Hammer Accessories
Small-Medium Mounting Bracket - CW05
Selected
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 92.4 lb
- 41.9 kg
- Overall Width
- 11.8 in
- 300 mm
Hammer Accessories
Mounting Bracket - Pin On
- Interface Type
- Pin On (Pin Grabber)
- Pin On (Pin Grabber)
- Weight
- 138.5 lb
- 62.8 kg
- Overall Width
- 15.7 in
- 400 mm
Hammer Accessories
Medium-Large Mounting Bracket - CW05
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 95.5 lb
- 43.3 kg
- Overall Width
- 12.4 in
- 316 mm