MH3040 - Tier 4 / Stage V

Material Handlers MH3040 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Operating Weight
85310 lb
38700 kg
Maximum Reach
50.8 ft
15490 mm

Overview

Proven Reliability

The Cat® MH3040 material handler is built to be powerful, reliable, and easy to use. With a comfortable cab and low maintenance costs, it helps optimize performance and boost productivity for operators. Designed with proven components, it helps provide the durability and power needed to handle tough jobs with confidence.

Benefits

Proven Reliability

The MH3040 is built from proven components designed to withstand the toughest applications. Count on your machine to provide the durability and reliability you expect from Cat products.

Low Fuel Consumption

Two power modes and an electrically driven fan with auto reverse function help minimize fuel use and increase engine efficiency.

Low Maintenance Costs

Long life filters for fuel, hydraulic oil, and air help lower your overall costs.

Less CO₂ Emissions

The MH3040 emits less CO₂ than the previous M325D L MH.

Product Specifications for MH3040 - Tier 4 / Stage V

Engine Model Cat C7.1 Cat C7.1
Net Power - ISO 9249 202 hp 151 kW
Net Power - ISO 9249 (DIN) 205 hp (metric) 205 hp (metric)
Engine Power - ISO 14396:2002 201 hp 150 kW
Engine Power - ISO 14396 (DIN) 204 hp (metric) 204 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 85310 lb 38700 kg
Note Operating weight includes full fuel tank, 75 kg (165 lb) operator, grapple 2000 kg (4,410 lb) and single tires. Weight varies depending on configuration. Operating weight includes full fuel tank, 75 kg (165 lb) operator, grapple 2000 kg (4,410 lb) and single tires. Weight varies depending on configuration.
Maximum Reach 50.8 ft 15490 mm
Boom MH 9.3 m (30'6") MH 9.3 m (30'6")
Stick Industrial 7.1 m (23'3") Industrial 7.1 m (23'3")
Maximum Height 57.4 ft 17510 mm
Maximum Dump Height 17.9 ft 5445 mm
Maximum Depth 17.3 ft 5265 mm
Boom Pin Height 40 ft 12195 mm
Maximum Travel Speed 11.2 mile/h 18 km/h
Drawbar Pull 34621 lbf 154 kN
Maximum Gradeability 44% 44%
Maximum Pressure - Implements 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 28400 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Swing Speed 7 r/min 7 r/min
Maximum Swing Torque 60628 lbf·ft 82 kN·m
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Rear Axle - Housing (Differential) 9 gal (US) 34.2 l
Final Drive 2 gal (US) 7.4 l
Powershift Transmission 0.8 gal (US) 3 l
Hydraulic System - Including Tank 86.9 gal (US) 329 l
Hydraulic Tank 38.8 gal (US) 147 l
Diesel Exhaust Fluid (DEF) Tank 10.8 gal (US) 41 l
Boom MH 9.3 m (30'6") MH 9.3 m (30'6")
Stick Industrial 7.1 m (23'3") Industrial 7.1 m (23'3")
Shipping Length 42 ft 12800 mm
Machine Length 20.8 ft 6330 mm
Tail Swing Radius 10.3 ft 3130 mm
Counterweight Clearance 5.7 ft 1740 mm
Cab Height- Lowered 12 ft 3660 mm
Cab Height-Lowered with OPG 12.5 ft 3805 mm
Cab Height-Raised 20.5 ft 6255 mm
Cab Height-Raised with OPG 21 ft 6400 mm
Wheel Base 10.5 ft 3210 mm
Shipping Width 9.8 ft 3000 mm
Ground Clearance 0.9 ft 265 mm
Undercarriage Length 20.4 ft 6225 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg (2.6 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg (2.6 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Recyclability 95% 95%

MH3040 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Advanced sound suppressed Tip Over Protective Structure (TOPS) certified cab with rubber mounts
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Tilt-up left-side console
  • Heated seat with air suspension (Deluxe cab)
  • Heated and ventilated seat with air suspension (Premium cab)

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free battery
  • LED chassis light, left-hand/right-hand boom lights, cab lights - 1800 lumens
  • Centralized electrical disconnect switch
  • Programmable time delay LED working lights after engine shutdown

ENGINE

  • Cat C7.1 diesel engine
  • Three selectable modes: Power, Smart, Eco
  • Up to 4500 m (14,760 ft) altitude capability with engine power derate above 3000 m (9,840 ft)
  • Cold start capability -18°C (0°F)
  • Reversible electric cooling fans
  • Cold start, ether start (N Am and Aus-NZ only)

HYDRAULIC SYSTEM

  • Boom and stick lowering control check valves
  • Boom and stick regeneration circuits
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Heavy lift mode

SAFETY AND SECURITY

  • Rear and right-hand-sideview cameras
  • Caterpillar One Key Security System
  • Travel alarm
  • Ground-level accessible secondary engine shutoff switch in cab
  • Signal/warning horn
  • 2D E-fence
  • Cab Avoidance
  • Swing Assist
  • Rear window emergency exit

SERVICE AND MAINTENANCE

  • Grouped location for engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system, and travel motor with adjustable braking force
  • Lockable, oscillating front axle with remote greasing point
  • Two speed hydrostatic transmission
  • Counterweight 7700 kg (16,975 lb)

MH3040 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 10.4 m (34'9") Material Handler boom
  • 9.3 m (30'6") Material Handler boom
  • 9.9 m (32' 6") Barge boom
  • 6.8 m (22'4") Log Loader boom (N Am only)
  • 7.5 m (24'7") Industrial stick
  • 7.1 m (23'3") Industrial stick
  • 5.7 m (18'8") Industrial stick
  • 6.4 m (21'0") Straight stick
  • 4.1 m (13'3") Over/Under Log Loader stick (N Am only)

CAB

  • Fixed one-piece front window and skylight (P5A classified)
  • Fixed two-piece front window and skylight (P8B classified)
  • Operator Protective Guards (OPG)

ELECTRICAL SYSTEM

  • Generator, 20 kW with wiring to stick nose

ENGINE

  • Cold start, block heater (N Am only)

SAFETY AND SECURITY

  • 360° visibility

UNDERCARRIAGE AND STRUCTURES

  • 16.00-25 single solid rubber tires
  • 23.5-R25 single pneumatic tires
  • 12.00-20 dual solid rubber tires
  • Hitch towing

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without havin…

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the f…

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 4 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first tim…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact …

1 - 8 of 1 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets …

Explore Technology
  • Visionlink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is …

1 - 8 of 1 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how MH3040 - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

MH3040 Material Handler

MH3040 Material Handler
MH3040 Forestry Configuration

Check out current offers for the MH3040 - Tier 4 / Stage V

View More Offers