Engine
| Engine Model | Cat® C15 Cat® C15 |
| Engine Power - Stage V Engine - ISO 14396:2002 | 449 hp 335 kW |
| Engine Power - Tier 2/Stage II Engine - ISO 14396:2002 | 447 hp 333 kW |
| Bore | 5.39 in 137 mm |
| Stroke | 6.77 in 172 mm |
| Displacement | 928 in³ 15.2 l |
| Note (1) | Power ratings apply at a rated speed of 1,600 rpm for Tier 2/Stage II model engine when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,600 rpm for Tier 2/Stage II model engine when tested under the reference conditions for the specified standard. |
| Note (2) | Power ratings apply at a rated speed of 1,600 rpm for Stage V model engine when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,600 rpm for Stage V model engine when tested under the reference conditions for the specified standard. |
| Note (3) | All rating conditions are based on ISO/TR 14396, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR 14396, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F). |
| Note (4) | Minimal engine derating* required up to 2926 m (9,600 ft) at rated speed for Stage V engines and 3505 m (11,500 ft) for Tier 2/Stage II equivalent engines. Minimal engine derating* required up to 2926 m (9,600 ft) at rated speed for Stage V engines and 3505 m (11,500 ft) for Tier 2/Stage II equivalent engines. |
| Note (5) | Optional DPF (Diesel Particulate Filter) Package available. Optional DPF (Diesel Particulate Filter) Package available. |
| Note (6) | * <5% * <5% |