7.4m3 (9.7 yds3) for R2900 XE

Dump Bucket 7.4m3 (9.7 yds3) for R2900 XE

7.4m3 (9.7 yds3) for R2900 XE

Request A Price Shop Now

Key Specs

Bucket Group Part Number
638-3510
638-3510
Machine Model
R2900 XE
R2900 XE
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 7.4m3 (9.7 yds3) for R2900 XE

Bucket Group Part Number 638-3510 638-3510
Machine Model R2900 XE R2900 XE
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 9.7 yd³ 7.4 m³
Bucket Width over Cutting Edge without GET 120 in 3054 mm
Weight - Base Bucket 10080 lb 4572 kg
Weight - Bucket with MWO GET 17593 lb 7980 kg
Weight - Bucket with BOHA GET 17943 lb 8139 kg
Weight - Bucket with Durilock D50S GET 18554 lb 8416 kg

See how 7.4m3 (9.7 yds3) for R2900 XE compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.