3.4m3 (4.4 yds3) for R1300G

Dump Bucket 3.4m3 (4.4 yds3) for R1300G

3.4m3 (4.4 yds3) for R1300G

Request A Price Shop Now

Key Specs

Bucket Group Part Number
243-6224
243-6224
Machine Model
R1300G
R1300G
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 3.4m3 (4.4 yds3) for R1300G

Bucket Group Part Number 243-6224 243-6224
Machine Model R1300G R1300G
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 4.4 yd³ 3.4 m³
Bucket Width over Cutting Edge without GET 94.5 in 2400 mm
Weight - Base Bucket 4627 lb 2099 kg
Weight - Bucket with MWO GET 7244 lb 3286 kg
Weight - Bucket with BOHA GET 7216 lb 3273 kg

See how 3.4m3 (4.4 yds3) for R1300G compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat R1300G with Dump Bucket

Cat R1300G with Dump Bucket 2

Cat Dump Bucket
Cat R1300G with Dump Bucket
Cat R1300G with Dump Bucket 2
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.