8.6m3 (11.2 yds3) for R1700

Light Material Bucket 8.6m3 (11.2 yds3) for R1700

8.6m3 (11.2 yds3) for R1700

Request A Price Shop Now

Key Specs

Bucket Group Part Number
467-1831
467-1831
Machine Model
R1700
R1700
Ground Engaging Tool (GET) System
Modular Weld-on, Bolt-on half arrow(BOHA), Durilock
Modular Weld-on, Bolt-on half arrow(BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

Cat®Light Material Bucket is a larger designed bucket enabling maximum efficiency and greater capacity when loading light, loosely-packed material. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 8.6m3 (11.2 yds3) for R1700

Bucket Group Part Number 467-1831 467-1831
Machine Model R1700 R1700
Ground Engaging Tool (GET) System Modular Weld-on, Bolt-on half arrow(BOHA), Durilock Modular Weld-on, Bolt-on half arrow(BOHA), Durilock
Bucket Capacity 8.6 m³ 11.2 yd³
Bucket Width over Cutting Edge without GET 3492 mm 137 in
Weight - Base Bucket 9707 lb 4403 kg
Weight - Bucket with MWO GET 15084 lb 6842 kg
Weight - Bucket with BOHA GET 15426 lb 6997 kg
Weight - Bucket with Durilock D50S GET 19136 lb 8680 kg

Product Brochures and More Are Ready to Download!

Media Gallery

Light Material Bucket

Light Material Bucket

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.