5.8m3 (7.6 yds3) for R1700

Ejector Bucket 5.8m3 (7.6 yds3) for R1700

5.8m3 (7.6 yds3) for R1700

Request A Price Shop Now

Key Specs

Bucket Group Part Number
566-6471
566-6471
Machine Model
R1700
R1700
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

THE RIGHT TOOL FOR THE JOB

Cat®underground mining ejector bucket is designed for optimal loadability and structural reliability to help lower your cost-per-ton. Cat ejector bucket has a moveable ejector plate with functions to push the material out of the bucket without the need to tip the bucket downward.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 5.8m3 (7.6 yds3) for R1700

Bucket Group Part Number 566-6471 566-6471
Machine Model R1700 R1700
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 5.8 m³ 7.6 yd³
Bucket Width over Cutting Edge without GET 2780 mm 109 in
Weight - Base Bucket 11991 lb 5439 kg
Weight - Bucket with MWO GET 15505 lb 7033 kg
Weight - Bucket with BOHA GET 15789 lb 7162 kg

See how 5.8m3 (7.6 yds3) for R1700 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Ejector Bucket

Cat Ejector Bucket

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.