| Bucket Group Part Number | 249-4892 249-4892 |
| Machine Model | R2900 and R2900G R2900 and R2900G |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock |
| Bucket Capacity | 10.9 yd³ 8.3 m³ |
| Bucket Width over Cutting Edge without GET | 124 in 3154 mm |
| Weight - Base Bucket | 11169 lb 5066 kg |
| Weight - Bucket with MWO GET | 17234 lb 7817 kg |
| Weight - Bucket with BOHA GET | 17650 lb 8006 kg |
| Weight - Bucket with Durilock D50S GET | 17670 lb 8015 kg |