| Bucket Group Part Number | 467-1828 467-1828 | 
| Machine Model | R1700 and R1700 XE R1700 and R1700 XE | 
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock | 
| Bucket Capacity | 8 yd³ 6.1 m³ | 
| Bucket Width over Cutting Edge without GET | 117 in 2972 mm | 
| Weight - Base Bucket | 7743 lb 3512 kg | 
| Weight - Bucket with MWO GET | 12361 lb 5607 kg | 
| Weight - Bucket with BOHA GET | 13276 lb 6022 kg | 
| Weight - Bucket with Durilock D50S GET | 13625 lb 6180 kg |