2.4m3 (3.2 yds3) for R1300G

Ejector Bucket 2.4m3 (3.2 yds3) for R1300G

2.4m3 (3.2 yds3) for R1300G

Request A Price Shop Now

Key Specs

Bucket Group Part Number
157-3624
157-3624
Machine Model
R1300G
R1300G
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

THE RIGHT TOOL FOR THE JOB

Cat®underground mining ejector bucket is designed for optimal loadability and structural reliability to help lower your cost-per-ton. Cat ejector bucket has a moveable ejector plate with functions to push the material out of the bucket without the need to tip the bucket downward.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 2.4m3 (3.2 yds3) for R1300G

Bucket Group Part Number 157-3624 157-3624
Machine Model R1300G R1300G
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 2.4 m³ 3.2 yd³
Bucket Width over Cutting Edge without GET 2200 mm 86.6 in
Weight - Base Bucket 5928 lb 2689 kg
Weight - Bucket with MWO GET 8029 lb 3642 kg
Weight - Bucket with BOHA GET 7452 lb 3380 kg

See how 2.4m3 (3.2 yds3) for R1300G compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Ejector Bucket

Cat Ejector Bucket

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.