8.9m3 (11.6 yds3) for R2900 & R2900G

Dump Bucket 8.9m3 (11.6 yds3) for R2900 & R2900G

8.9m3 (11.6 yds3) for R2900 & R2900G

Request A Price Shop Now

Key Specs

Bucket Group Part Number
249-4893
249-4893
Machine Model
R2900 and R2900G
R2900 and R2900G
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 8.9m3 (11.6 yds3) for R2900 & R2900G

Bucket Group Part Number 249-4893 249-4893
Machine Model R2900 and R2900G R2900 and R2900G
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 11.6 yd³ 8.9 m³
Bucket Width over Cutting Edge without GET 132 in 3343 mm
Weight - Base Bucket 11603 lb 5263 kg
Weight - Bucket with MWO GET 17059 lb 7738 kg
Weight - Bucket with BOHA GET 17485 lb 7931 kg
Weight - Bucket with Durilock D50S GET 17485 lb 7931 kg

See how 8.9m3 (11.6 yds3) for R2900 & R2900G compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.