4.8m3 (6.3 yds3) for R1600H

Dump Bucket 4.8m3 (6.3 yds3) for R1600H

4.8m3 (6.3 yds3) for R1600H

Request A Price Click for Price

Key Specs

Bucket Group Part Number
203-1792
203-1792
Machine Model
R1600H
R1600H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 4.8m3 (6.3 yds3) for R1600H

Bucket Group Part Number 203-1792 203-1792
Machine Model R1600H R1600H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 6.3 yd³ 4.8 m³
Bucket Width over Cutting Edge without GET 102.4 in 2600 mm
Weight - Base Bucket 4627 lb 2928 kg
Weight - Bucket with MWO GET 10337 lb 4,689 kg
Weight - Bucket with BOHA GET 10373 lb 4705 kg

See how 4.8m3 (6.3 yds3) for R1600H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
Cat R1600H with Dump Bucket
Cat R1600H with Dump Bucket 2

Check out current offers for the 4.8m3 (6.3 yds3) for R1600H

View More Offers