8.9m3 (11.6 yds3) for R3000H

Dump Bucket 8.9m3 (11.6 yds3) for R3000H

8.9m3 (11.6 yds3) for R3000H

Request A Price Click for Price

Key Specs

Bucket Group Part Number
356-1320
356-1320
Machine Model
R3000H
R3000H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 8.9m3 (11.6 yds3) for R3000H

Bucket Group Part Number 356-1320 356-1320
Machine Model R3000H R3000H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 11.6 yd³ 8.9 m³
Bucket Width over Cutting Edge without GET 132 in 3354 mm
Weight - Base Bucket 11777 lb 5342 kg
Weight - Bucket with MWO GET 17752 lb 8052 kg
Weight - Bucket with BOHA GET 18177 lb 8245 kg
Weight - Bucket with Durilock D50S GET 18177 lb 8245 kg

See how 8.9m3 (11.6 yds3) for R3000H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Check out current offers for the 8.9m3 (11.6 yds3) for R3000H

View More Offers