5.7m3 (7.5 yds3) for R1700 & R1700 XE

Dump Bucket 5.7m3 (7.5 yds3) for R1700 & R1700 XE

5.7m3 (7.5 yds3) for R1700 & R1700 XE

Request A Price Shop Now

Key Specs

Bucket Group Part Number
467-1827
467-1827
Machine Model
R1700 and R1700 XE
R1700 and R1700 XE
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 5.7m3 (7.5 yds3) for R1700 & R1700 XE

Bucket Group Part Number 467-1827 467-1827
Machine Model R1700 and R1700 XE R1700 and R1700 XE
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 7.5 yd³ 5.7 m³
Bucket Width over Cutting Edge without GET 111 in 2830 mm
Weight - Base Bucket 7520 lb 3411 kg
Weight - Bucket with MWO GET 12496 lb 5668 kg
Weight - Bucket with BOHA GET 12800 lb 5806 kg
Weight - Bucket with Durilock D50S GET 13137 lb 5959 kg

See how 5.7m3 (7.5 yds3) for R1700 & R1700 XE compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat R1700 with Dump Bucket

Cat R1700 with Dump Bucket 2

Cat Dump Bucket
Cat R1700 with Dump Bucket
Cat R1700 with Dump Bucket 2
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.