| Bucket Group Part Number | 467-1829 467-1829 |
| Machine Model | R1700 and R1700 XE R1700 and R1700 XE |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock |
| Bucket Capacity | 8.6 yd³ 6.6 m³ |
| Bucket Width over Cutting Edge without GET | 115 in 2926 mm |
| Weight - Base Bucket | 8314 lb 3771 kg |
| Weight - Bucket with MWO GET | 13591 lb 6165 kg |
| Weight - Bucket with BOHA GET | 13889 lb 6300 kg |
| Weight - Bucket with Durilock D50S GET | 14233 lb 6456 kg |