11.6m3 (15.2 yds3) for R3000H

Dump Bucket 11.6m3 (15.2 yds3) for R3000H

11.6m3 (15.2 yds3) for R3000H

Request A Price Shop Now

Key Specs

Bucket Group Part Number
372-1695
372-1695
Machine Model
R3000H
R3000H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 11.6m3 (15.2 yds3) for R3000H

Bucket Group Part Number 372-1695 372-1695
Machine Model R3000H R3000H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 15.2 yd³ 11.6 m³
Bucket Width over Cutting Edge without GET 148 in 3754 mm
Weight - Base Bucket 13975 lb 6339 kg
Weight - Bucket with MWO GET 19392 lb 8796 kg
Weight - Bucket with BOHA GET 19879 lb 9017 kg
Weight - Bucket with Durilock D50S GET 19910 lb 9031 kg

See how 11.6m3 (15.2 yds3) for R3000H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.