Overview
Achieve better grades faster
Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
Benefits
Up To 40% Material Savings
Maximize your blade potential and lower your overall material costs with Cat Grade with Cross Slope Assist.
Factory Integrated
Built-in components for better performance, security and support.
Up To 50% Increased Efficiency
Increase efficiency and productivity through reduction in time, fuel and number of passes.
Features At A Glance
- Cat® Grade with Cross Slope Assist decreases the amount of time and fuel that it takes to prepare the sub-base and ensures the highest levels of accuracy.
- Monitor Cross Slope information and view real-time data on the machine display screen.
- Maintain desired cross slope as circle rotates.
- Increase efficiency and productivity up to 50% through a reduction in time, fuel, and passes.
- Automatically control the blade for accurate grading and reduce time checking the grade.
- Minimize costs by reaching target grade quickly and save costs associated with time, labor, fuel, and material consumption.
- Work safer with fewer ground personnel checking grade measurements.
- Integrated switches allow for setting and adjusting target cross slope data during operation.
- Ensure proper drainage on roads with cross slope. Proper drainage reduces costs and requires less maintenance.
- Reduce the number of passes and burns less fuel.
- Grade more miles faster with Cross Slope.
- Establish proper slopes, shoulder elevations and road widths prior to re-rocking maintenance roads.
- For every 0.5% deviation from the target slope, material quantities can increase by 20%. Cross Slope helps your operators stay on target by automatically controlling one side of the blade.
- Maintain a smooth, consistent slope when the blade is lowered or raised with no lag between automatic and manually controlled sides of the moldboard.
- Operators can set the target cross slope on the main display in the machine. It automatically controls one end of the blade to reduce operator fatigue.
- Operators can adjust and view the cross slope information on the integrated display system.
- Only Cat Grade with Cross Slope Assist uses the Cross Coupling software to ensure a uniform elevation correction is made across the entire cutting edge of the blade. Without the software, the automatic side of the blade relies on the sensors for correction, which can delay the blade.
- Cross Coupling software uses the standard electro-hydraulic circuit to adjust the automatic side of the blade and mimics the manual elevation adjustments made by the operator.
- Get to work with Cross Slope integrated at the factory. The controls, display, sensors, and software are installed and calibrated at the factory.
- Factory Integrated display screen makes controlling the cross slope easy for operators to see the information without the need for multiple screens.
- Factory setup makes it easy and cost-effective to upgrade to 2D or 3D systems. No need for extra sensors.
See how Cat Grade with Cross Slope Assist for Motor Graders compares against frequently compared products.
Grade
Cat Grade with Cross Slope Assist for Motor Graders
Selected
Grade
Cat Grade for Excavators (2D & 3D)
Grade
Cat Grade with 3D for Motor Graders
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Infographics
Cat Grade with Cross Slope
Cat Grade with Cross Slope
Cat Grade with Cross Slope
Cat® Grade with Cross Slope for Motor Graders
Cat® Grade Control for Motor Graders: Overview
Cat® Grade Control for Motor Graders: Integrated Components
Cat® Grade Control for Motor Graders: Cross Slope
Cat® Stable Blade for Motor Graders
Cat Grade with Cross Slope
Check out current offers for the Cat Grade with Cross Slope Assist for Motor Graders
View More Offers