150 Motor Grader

Motor Graders 150 / 150 AWD

Request A Price Find Dealer

Key Specs

Net Power Range (Tier 3)
183 hp
136 kW
Operating Weight - Typically Equipped
41868 lb
18991 kg
Blade Width
12 ft
3.7 m

Overview

Get More Done Comfortably and Efficiently

With a legendary Cat® motor grader pedigree, the 150/150 AWD models offer peak performance, efficiency, long life and operator comfort. Available with a deep array of technologies to lessen the load on operators and enhance grading performance, the 150 is one high productivity machine.

Benefits

Optimal power train control

The differential lock automatically locks and unlocks for easier operation and helps to protect the power train.

Less Arm Movement

Reduce fatigue from arm movement with joystick controls.

Maximize Machine Performance

Get the work done with a variety of work tools designed to help keep the machine more productive.

Product Specifications for 150 / 150 AWD

Net Power Range (Tier 3) 183 hp 136 kW
Engine Model Cat® C7 / AWD C9 Cat® C7 / AWD C9
Emissions Emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Base Power (1st Gear) - Net - Metric 186 hp 136 kW
VHP Plus Range - Net 136-174 kW (183-233 hp) 136-174 kW (183-233 hp)
VHP Plus Range - Net - Metric 136-174 kW (186-237 hp) 136-174 kW (186-237 hp)
Displacement 439 in³ 7.2 l
Bore 4.3 in 110 mm
Stroke 5 in 127 mm
Torque Rise - VHP Plus 39% 39%
Maximum Torque - VHP Plus 855 lb/ft 1159 N·m
Speed at Rated Power 2,000 rpm 2,000 rpm
Number of Cylinders 6 6
Derating Altitude 10000 ft 3048 m
Standard - Fan Speed - Maximum 1,450 rpm 1,450 rpm
Standard - Fan Speed - Minimum 600 rpm 600 rpm
Standard - Ambient Capability 109 °F 43 °C
High Ambient - Fan Speed - Maximum 1,650 rpm 1,650 rpm
High Ambient - Fan Speed - Minimum 600 rpm 600 rpm
High - Ambient Capability 122 °F 50 °C
Note (1) Maximum torque (VHP Plus) measured at 1,000 rpm. Maximum torque (VHP Plus) measured at 1,000 rpm.
Note (2) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Note (3) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan running at minimum speed, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan running at minimum speed, air cleaner, muffler and alternator.
Note (4) Power as declared per ISO 14396; Rated Speed = 2,000 rpm; VHP Plus = 175 kW (234 hp) Power as declared per ISO 14396; Rated Speed = 2,000 rpm; VHP Plus = 175 kW (234 hp)
Note (5) No engine derating required up to 3048 m (10,000 ft). No engine derating required up to 3048 m (10,000 ft).
Operating Weight - Typically Equipped 41868 lb 18991 kg
Gross Vehicle Weight - Base - Total 36554 lb 16581 kg
Gross Vehicle Weight - Base - Front Axle 9561 lb 4337 kg
Gross Vehicle Weight - Base - Rear Axle 26993 lb 12244 kg
Gross Vehicle Weight - Maximum - Total 51893 lb 23538 kg
Gross Vehicle Weight - Maximum - Front Axle 16606 lb 7532 kg
Gross Vehicle Weight - Maximum - Rear Axle 35287 lb 16006 kg
Gross Vehicle Weight - Typically Equipped 41868 lb 18991 kg
Gross Vehicle Weight - Typically Equipped - Total 41868 lb 18991 kg
Gross Vehicle Weight - Typically Equipped - Front Axle 11716 lb 5314 kg
Gross Vehicle Weight - Typically Equipped - Rear Axle 30152 lb 13677 kg
Note Base operating weight calculated on standard machine configuration with 14.00R24 tire with multi-piece rim, full fuel tank, coolant, lubricants and operator. Base operating weight calculated on standard machine configuration with 14.00R24 tire with multi-piece rim, full fuel tank, coolant, lubricants and operator.
Blade Width 12 ft 3.7 m
Moldboard - Width 12 ft 3.7 m
Moldboard - Height 24 in 610 mm
Moldboard - Thickness 0.87 in 22 mm
Arc Radius 16.3 in 413 mm
Throat Clearance 6.5 in 166 mm
Cutting Edge Width 6 in 152 mm
Cutting Edge Thickness 0.6 in 16 mm
End Bit - Width 6 in 152 mm
End Bit - Thickness 0.6 in 16 mm
Blade Pull - Base GVW 24294 lb 11020 kg
Blade Pull - Maximum GVW 31758 lb 14405 kg
Down Pressure - Base GVW 16410 lb 7444 kg
Down Pressure - Maximum GVW 28503 lb 12929 kg
Note Blade pull calculated at 0.9 traction coefficient, which is equal to no-slip conditions, and Gross Vehicle Weight (GVW). Blade pull calculated at 0.9 traction coefficient, which is equal to no-slip conditions, and Gross Vehicle Weight (GVW).
Gear - Forward 1st 183 hp 136 kW
Gear - Forward 2nd 188 hp 140 kW
Gear - Forward 3rd 203 hp 151 kW
Gear - Forward 4th 208 hp 155 kW
Gear - Forward 5th 213 hp 159 kW
Gear - Forward 6th 218 hp 163 kW
Gear - Forward 7th 233 hp 174 kW
Gear - Forward 8th 233 hp 174 kW
Gear - Reverse 1st 183 hp 136 kW
Gear - Reverse 2nd 188 hp 140 kW
Gear - Reverse 3rd-6th 203 hp 151 kW
Forward/Reverse Gears 8 Forward/6 Reverse 8 Forward/6 Reverse
Transmission Direct drive, power shift, countershaft Direct drive, power shift, countershaft
Brakes - Service Multiple oil disc Multiple oil disc
Brakes - Service - Surface Area 3565 in² 23000 cm²
Brakes - Parking Multiple oil disc Multiple oil disc
Brakes - Secondary Dual circuit control system Dual circuit control system
Circuit Type Electro-hydraulic load sensing, closed center Electro-hydraulic load sensing, closed center
Pump Type Variable piston Variable piston
Pump Output 55.7 gpm 210 L/min
Maximum System Pressure 3500 psi 24150 kPa
Standby Pressure 450 psi 3100 kPa
Note Pump output measured at 2,150 rpm. Pump output measured at 2,150 rpm.
Top Speed - Forward 29 mile/h 46.6 km/h
Top Speed - Reverse 22.9 mile/h 36.8 km/h
Turning Radius - Outside Front Tires 24.93 ft 7.6 m
Steering Range - Left/Right 47.5 degrees 47.5 degrees
Articulation Angle - Left/Right 20 degrees 20 degrees
Forward - 1st 2.5 mile/h 4 km/h
Forward - 2nd 3.4 mile/h 5.5 km/h
Forward - 3rd 5 mile/h 8 km/h
Forward - 4th 6.8 mile/h 11 km/h
Forward - 5th 10.6 mile/h 17.1 km/h
Forward - 6th 14.5 mile/h 23.3 km/h
Forward - 7th 19.9 mile/h 32 km/h
Forward - 8th 29 mile/h 46.6 km/h
Reverse - 1st 2 mile/h 3.2 km/h
Reverse - 2nd 3.7 mile/h 6 km/h
Reverse - 3rd 5.4 mile/h 8.7 km/h
Reverse - 4th 8.4 mile/h 13.5 km/h
Reverse - 5th 15.7 mile/h 25.3 km/h
Reverse - 6th 22.9 mile/h 36.8 km/h
Fuel Capacity 110 gal (US) 416 l
Cooling System 10.6 gal (US) 40 l
Hydraulic System - Tank 16.9 gal (US) 64 l
Engine Oil 6.6 gal (US) 25 l
Transmission - Differential - Final Drives 16.9 gal (US) 64 l
Tandem Housing - Each 16.9 gal (US) 64 l
Front Wheel Spindle Bearing Housing 0.13 gal (US) 0.5 l
Circle Drive Housing 1.8 gal (US) 7 l
Circle - Diameter 60.2 in 1530 mm
Circle - Blade Beam Thickness 1.6 in 40 mm
Drawbar - Height 6 in 152 mm
Drawbar - Width 3 in 76.2 mm
Front Frame Structure - Height 12 in 305 mm
Front Frame Structure - Width 12 in 305 mm
Front Frame Structure - Thickness 0.6 in 16 mm
Front Axle - Height to Center 23 in 571 mm
Front Axle - Wheel Lean - Left/Right 18 degrees 18 degrees
Front Axle - Total Oscillation per Side 32 degrees 32 degrees
Height 19.9 in 506 mm
Width 7.9 in 201 mm
Sidewall Thickness - Inner 0.6 in 16 mm
Sidewall Thickness - Outer 0.7 in 18 mm
Drive Chain Pitch 2 in 50.8 mm
Wheel Axle Spacing 60 in 1523 mm
Tandem Oscillation - Front Up 15 degrees 15 degrees
Tandem Oscillation - Front Down 25 degrees 25 degrees
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.
Circle Centershift - Right 28.7 in 728 mm
Circle Centershift - Left 27.4 in 695 mm
Moldboard Sideshift - Right 26 in 660 mm
Moldboard Sideshift - Left 20.1 in 510 mm
Maximum Blade Position Angle 90 degrees 90 degrees
Blade Tip Range - Forward 40 degrees 40 degrees
Blade Tip Range - Backward 5 degrees 5 degrees
Maximum Shoulder Reach Outside of Tires - Right 77.9 in 1978 mm
Maximum Shoulder Reach Outside of Tires - Left 70.5 in 1790 mm
Maximum Lift Above Ground 18.9 in 480 mm
Maximum Depth of Cut 28.1 in 715 mm
Ripping Depth - Maximum 16.8 in 428 mm
Ripper Shank Holders 5 5
Ripper Shank Holder Spacing 21 in 533 mm
Penetration Force 20540 lb 9317 kg
Pry-Out Force 26259 lb 11911 kg
Machine Length Increase, Beam Raised 36.2 in 919 mm
Front, V-Type, 5 or 11 Tooth - Working Width 47.4 in 1205 mm
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum 18.4 in 467 mm
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders 5, 11 5, 11
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing 4.6 in 116 mm
Mid, V-Type - Working Width 46.6 in 1184 mm
Mid, V-Type - Scarifying Depth, Maximum 11.5 in 292 mm
Mid, V-Type - Scarifier Shank Holders 11 11
Mid, V-Type - Scarifier Shank Holder Spacing 4.6 in 116 mm
Rear - Working Width 91 in 2300 mm
Rear - Scarifying Depth, Maximum 10.5 in 266 mm
Rear - Scarifier Shank Holders 9 9
Rear - Scarifier Shank Holder Spacing 10.5 in 267 mm
ROPS/FOPS ISO 3471:2008, ISO 3449:2005 Level II ISO 3471:2008, ISO 3449:2005 Level II
Steering ISO 5010:2007 ISO 5010:2007
Brakes ISO 3450:1996 ISO 3450:1996
Sound ISO 6394:2008, ISO 6395:2008 ISO 6394:2008, ISO 6395:2008
Note (1) The static sound operator pressure level measured according to ISO 6394:2008 for a cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed and hydraulic fan at maximum speed is 74 dB(A). The static sound operator pressure level measured according to ISO 6394:2008 for a cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed and hydraulic fan at maximum speed is 74 dB(A).
Height - Top of Cab 130 in 3308 mm
Height - Top of Cab Product Link 133 in 3378 mm
Height - Front Axle Center 23.5 in 596 mm
Length - Between Tandem Axles 60 in 1523 mm
Length - Front Axle to Moldboard 100 in 2552 mm
Length - Front Axle to Mid Tandem 241 in 6123 mm
Length - Front Tire to Rear of Machine 344 in 8754 mm
Length - Push Plate to Ripper 399 in 10136 mm
Length - Push Plate to Ripper Retracted 386 in 9818 mm
Ground Clearance - Rear Axle 13.3 in 339 mm
Height - Top of Cylinders 119 in 3040 mm
Height - Exhaust Stack 121 in 3076 mm
Width - Tire Center Lines 84 in 2140 mm
Width - Outside Rear Tires 98 in 2511 mm
Width - Outside Front Tires 98 in 2511 mm

150 / 150 AWD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Air cleaner, dual stage, dry type, diesel, with automatic engine derate and automatic dust ejector, service indicator through Cat Messenger
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, oil disc, four-wheel, hydraulic
  • Demand fan, hydraulic
  • Differential Lock/Unlock, Automatic
  • Drain, engine oil, ecology
  • Electronic over speed protection
  • Engine Cat C7 diesel with automatic engine derate and idle control. Note: Emissions equivalent to Tier 3 and Stage IIIA.
  • Engine Idle Shutdown (EIS)
  • Fuel tank, 416 L (110 gal), ground level access and sediment drain
  • Fuel-water separator
  • Muffler, underhood
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8F/6R, power shift, direct drive
  • Variable Horsepower Plus (VHP Plus)

ELECTRICAL

  • Alarm, back up
  • Alternator, 80 ampere, sealed
  • Batteries, maintenance free, heavy duty, 1,125 CCA
  • Breaker panel, ground accessible
  • Cab harness and electrical hydraulic valves
  • Electrical system, 24V
  • Grade Control Ready - Cab harness, software, electrical hydraulic valves, bosses and brackets
  • Lights, roof-mounted roading, reversing, LED stop and tail
  • Product Link Ready
  • Starter, electric

OPERATOR ENVIRONMENT

  • Accelerator
  • Air conditioning with heater
  • Arm and wrist rest, electronically adjustable
  • Articulation, automatic Return-to-Center
  • Cat Messenger operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge, machine level
  • Gauge cluster (analog) - fuel, articulation, engine coolant temp, engine RPM, hydraulic oil temp
  • Hour meter, digital
  • Joystick hydraulic controls right/left blade lift with float position, circle drive, blade sideshift and tip, centershift, front wheel lean, articulation and steering
  • Joystick, adjustable armrests
  • Joystick gear selection
  • Joystick hydraulic power steering
  • Ladders, cab, left and right side
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio Ready, Entertainment
  • ROPS cab, sound suppressed
  • Seat, cloth-covered, comfort suspension
  • Seat belt, retractable 76 mm (3 in)
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass: - fixed front with intermittent wiper - side and rear (3)

FLUIDS

  • Antifreeze
  • Extended Life Coolant to -35° C (-30° F)

TIRES, RIMS AND WHEELS

  • Partial allowance for tires on 254 × 607 mm (10 × 24 in) multi-piece rims is included in the base machine price and weight

OTHER STANDARD EQUIPMENT

  • Anti-glare paint
  • Bumper, rear, integrated with hitch
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges: - 152 × 16 mm (6 × 5/8 in) - curved DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Doors (3), engine compartment, locking
  • Drawbar - 6 shoes, replaceable wear strips
  • Electrical hydraulic valves, hydraulic lines for base 8 functions
  • Endbits: - 16 mm (5/8 in) DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Ground level engine shutdown
  • Ground level fueling
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulic lines for base functions
  • Lockout, hydraulic implement (for roading and servicing)
  • Moldboard - 3658 × 610 × 22 mm (12 ft × 24 in × 7/8 in)
  • Mounting, cab roof accessories
  • Pump, hydraulic, high capacity, 98 cm³ (6 in³)
  • Radiator, cleanout access
  • Secondary steering
  • Serviceability, left-hand side
  • S·O·S℠ ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box
  • Tow hitch

150 / 150 AWD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alternator, 150 ampere - 2 kg (5 lb)
  • Batteries: extreme duty, 1,400 CCA - 14 kg (30 lb)
  • Converter, communication (CB) - 5 kg (11 lb)
  • Lights: Headlights, high - 5 kg (11 lb)
  • Lights: Headlights, low - 5 kg (11 lb)
  • Lights: Working lights, basic - 9 kg (20 lb)
  • Lights: Working lights, plus - 10 kg (22 lb)
  • Lights: Warning: beacon or strobe - 2 kg (5 lb)
  • Lights: Mounting for warning light - 5 kg (11 lb)

GUARDS

  • Articulation guard - 13 kg (30 lb)
  • Axle hose guard - 7 kg (15 lb)
  • Fenders, front - 56 kg (123 lb)
  • Fenders, rear - 156 kg (344 lb)
  • Sound guard (bottom) - 110 kg (243 lb)
  • Transmission guard - 141 kg (311 lb)

OPERATOR ENVIRONMENT

  • Deluxe CD radio with MP3 and Bluetooth technology
  • Fan, defroster, rear window - 2 kg (4 lb)
  • Mirrors, outside: heated 24V - 15 kg (33 lb)
  • Mirrors, outside: mounted - 15 kg (33 lb)
  • Precleaner, HVAC - 5 kg (10 lb)
  • Radio ready, AM/FM - 9 kg (20 lb)
  • Seat, air suspension, cloth - 2 kg (5 lb)
  • Shade, sun - 2 kg (5 lb)
  • Wiper/washer, rear - 2 kg (4 lb)

POWER TRAIN

  • Precleaner, snow/debris - 2 kg (4.4 lb)
  • Transmission, autoshift - 2 kg (5 lb)

OTHER ATTACHMENTS

  • AccuGrade ARO - 39 kg (85 lb)
  • Accumulators, blade lift - 77 kg (170 lb)
  • Camera, rearview - 9 kg (20 lb)
  • Cat Grade Control Cross Slope - 75 kg (165 lb)
  • Cat Product Link 321 (Satellite) - 13 kg (29 lb)
  • Cat Product Link 522 (Cellular) - 13 kg (29 lb)
  • Compressor/tank, air - 27 kg (50 lb)
  • Heater, engine coolant: 120V - 1 kg (3 lb)
  • Heater, engine coolant: 240V - 1 kg (3 lb)
  • Hydraulic arrangements with one or more additional hydraulic valves are available for ripper, dozer, snow wings, front lift group, mid-mount scarifier
  • Security system - 5 kg (11 lb)
  • Snow wing mounting, frame ready - 111 kg (245 lb)
  • Sound suppression - 15 kg (33 lb)
  • Starting aid, ether - 0.5 kg (1 lb)

WORK TOOLS/GROUND ENGAGING TOOLS

  • Blade extension, left hand, 610 mm (2 ft) - 113 kg (249 lb)
  • Endbits, overlay - 24 kg (52 lb)
  • Front lift group, mounting - 5 kg (11 lb)
  • Front lift group - 680 kg (1,500 lb)
  • Mid-Mount Scarifier, Package - 942 kg (2,077 lb)
  • Mid-Mount Scarifier, Mounting - 57 kg (125 lb)
  • Moldboard: 4267 × 610 × 22 mm (14 ft × 24 in × 7/8 in)- 100 kg (220 lb)
  • Moldboard: 4267 × 686 × 25 mm (14 ft × 27 in × 1 in) - 257 kg (567 lb)
  • Push plate - 885 kg (1,950 lb)
  • Ripper, mounting - 32 kg (70 lb)
  • Ripper, rear - 962 kg (2,120 lb)
  • Ripper tooth - 28 kg (61 lb)
  • Scarifier, front - 434 kg (956 lb)

MACHINE ARRANGEMENTS

  • Snow Arrangement

OPTIONAL TIRE ARRANGEMENTS

  • Rim Size - 10 × 24; Wheel Group - Multi-Piece; Tires - 14.00-24
  • Rim Size - 10 × 24; Wheel Group - Multi-Piece; Tires - 14.00R24
  • Rim Size - 14 × 25; Wheel Group - Multi-Piece; Tires - 17.5R25

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 150 / 150 AWD compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M) Motor Grader

150 (140M)

150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M) Motor Grader
150 (140M)

360 View

Check out current offers for the 150 / 150 AWD

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.