160 Motor Grader

160 / 160 AWD JOY Motor Graders Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power Range (Tier 4)
224 hp
165 kW
Operating Weight - Typically Equipped
45547 lb
20660 kg
Blade Width
14 ft
4.2 m

Features At A Glance

Displaying 1-6 of 8

Latest Features

Latest Features

Cab Modernization
        
  1. Continuously improved user interface allows for intuitive navigation, minimizing performance interruption with the easy-to-use 10-inch touchscreen menu.
  2.     
  3. Integrated high-definition (HD) rear vision camera.
  4.     
  5. Display-initiated Remote Flash.
  6.     
  7. Operator may choose to have rear vision camera on all the time or have it show in display automatically when machine is put in reverse gears.
  8.     
  9. Larger cross slope screen.
  10.     
  11. Planned Maintenance (PM) alert sync in display.
  12.     
  13. Identify apps quickly with a grid list view, abbreviated app names, and categorized menu options.
  14.     
  15. A new notification center keeps important information visible to the operator and displays messages without shrinking the camera view.
  16.     
  17. Color-coded notifications set critical messages apart from the rest.

Technology Options
        
  1. Cat Grade 3D Ready
        Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
  2.     
  3. Cross Slope Assist
        Cross Slope Assist now includes Position Sensing Shift Cylinder (PSC), E-fence Blade Avoidance, and two sensors to simplify mastless upgrades. It allows the operator to manually control one end of the moldboard while the system controls the other.
  4.     
  5. Attachment Ready Option
        Attachment Ready Option (ARO) provides sensor-ready swivel mountings for faster aftermarket work tool installation.

New High Performance Circle
The optional High Performance Circle (HPC) improves machine performance, efficiency, and uptime through increased service intervals and longer life. Meeting grade elevation tolerance in road design efficiently is important to reduce rework on the job. With the HPC, you have greater confidence in meeting grade elevation tolerance design due to reduced wear between circle and drawbar.


Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area. Build Number 15B.
Designed for Operators

Designed for Operators

        
  • Good visibility is key to safety and efficiency. Angled cab doors, tapered engine enclosure, and a sloped rear window make it easy to see the moldboard and tires, as well as behind the machine. Rear vision camera further enhances lines of sight all around the machine.
  •     
  • Experience the most spacious, comfortable cab in the industry.
  •     
  • Easy-to-learn joystick controls replace levers, so hand and arm movement is reduced, helping reduce operator fatigue for better productivity.
  •     
  • Left joystick controls steering, articulation, return-to-center, wheel lean, gear selection, left moldboard lift cylinder, and float.
  •     
  • Right joystick controls drawbar, circle, and moldboard functions, as well as electronic throttle control and manual differential lock/unlock.
  •     
  • Joystick lean angle mirrors the steer tires' turning angle.
  •     
  • A brake tensioning system holds the joystick in position until the operator moves it.
  •     
  • Cat Motor Graders with joystick controls have industry-exclusive follow steer, which allows the front wheels to follow the joystick input.
  •     
  • Infinitely variable roller switches control the rear ripper and/or front lift group (when equipped).
  •     
  • Control switches are in easy reach.
  •     
  • Updated seat offers softer cushions, three-position tilt, and optional heated and heated/cooled cushions.
  •     
  • Control pods are electronically positioned, allowing each operator to set the ideal operating position.
  •     
  • Multiple isolation mounts reduce sound and vibration for a more relaxed work environment.
  •     
  • High-capacity heating, ventilation, and air conditioning (HVAC) system dehumidifies and pressurizes the cab, circulates fresh air, seals out dust, and keeps windows clear.
  •     
  • An optional deluxe radio with CD features MP3 and Bluetooth® technology.
  •     
  • Touchscreen display shows machine performance and diagnostic information. Located in center console, it also displays Grade Control Cross Slope readings.
  •     
  • Electronic Throttle Control helps improve productivity by providing the best match of horsepower and torque for the demands of the application.
  •     
  • Articulation Return-to-Center automatically returns the machine to a straight frame position from any angle with the touch of a button.
  •     
  • Select fine, normal, or coarse blade lift modulation to best fit application or operator preference.
Powerful Efficiency

Powerful Efficiency

        
  • Cat C9.3 engine delivers the performance needed to maintain consistent grading speeds for maximum productivity.
  •     
  • Latest engine technology optimizes productivity, fuel efficiency, reliability, life, and minimize emissions.
  •     
  • Hydraulic demand fan automatically adjusts speed according to engine cooling requirements. When cooling demand is reduced, you benefit from more power to the ground and improved fuel efficiency.
  •     
  • Optional reversing fan clears debris on the go.
  •     
  • Engine Idle Shutdown timer is software-enabled by your Cat dealer to shut down the engine after a set period of time to save you fuel and help reduce emissions.
  •     
  • The motor graders give you efficiency and longevity in your most demanding applications.
  •     
  • Standard Automatic Differential Lock/Unlock unlocks the differential during a turn and re-locks when straight for easier operation and to help protect the powertrain.
  •     
  • Full Electronic Clutch Pressure Control system optimizes inching modulation for smooth shifts and directional changes, reducing stress on gears.
  •     
  • Programmable Auto Shift option simplifies operation by allowing the operator to program the transmission to shift at optimal points to match your application.
  •     
  • Eco mode can be engaged for up to 10% fuel savings, depending upon application.
  •     
  • Power Shift Countershaft Transmission is matched to the Cat engine to maximize power to the ground.
  •     
  • Wide operating gear range for maximum productivity.
  •     
  • Engine Over-Speed Protection prevents downshifting until an acceptable safe travel speed has been established.
  •     
  • Sealed spindle on tandem drive machines keeps front axle bearings lubricated and protected from contaminants. The Cat “live spindle” design places the larger tapered roller bearing on the outside, where the load is greater, extending bearing life. Rear tandem machines only.
  •     
  • Bolt-on modular rear axle improves serviceability and contamination control with easy access to differential components.
  •     
  • Oil-bath, multi-disc service brakes are hydraulically actuated for smooth, predictable braking and lower operating costs. Brakes are located at each tandem wheel and have a large total brake surface area to give you dependable stopping power and longer life.
  •     
  • Emissions technology is transparent with no action required from the operator or need to stop. Regeneration runs automatically at cold start-up and, if needed, in the background while you work.
  •     
  • Reaching Tier 4 Final standards only required one additional system to the proven Cat emission strategy - Selective Catalytic Reduction (SCR).
  •     
  • SCR utilizes diesel exhaust fluid (DEF), conveniently filled from ground level when refueling.
  •     
  • A gauge on the dash shows your fluid level.
  •     
  • At shutdown, a pump automatically purges the DEF lines.
  •     
  • If the engine/aftertreatment temperatures are high, a Delayed Engine Shutdown will activate automatically to cool the machine and then purge the lines.
Heavy Duty Construction

Heavy Duty Construction

        
  • Caterpillar designs motor grader frame and drawbar components to give you performance and durability.
  •     
  • The one-piece forged steel circle stands up to high stress loads, and a sacrificial wear system helps keep your service time and costs down.
  •     
  • The optional HPC improves machine performance, efficiency, and uptime availability when maintaining the jobsite.
  •     
  • Articulation hitch features a large tapered roller bearing to carry loads evenly and smoothly. It is sealed to prevent contamination and a locking pin prevents articulation during service or transport.
  •     
  • The drawbar, circle, and moldboard make it easy for you to keep the components tight.
  •     
  • Shims and patented top-adjust wear strips are easy to add or replace, reducing downtime.
  •     
  • Durable nylon composite wear inserts maximize circle torque and component life.
  •     
  • Sacrificial brass wear strips between the blade mounting group and moldboard can be easily adjusted and replaced.
  •     
  • Shimless Moldboard Retention System uses vertical and horizontal adjusting screws to keep moldboard wear strips aligned for reduced blade chatter and precise blade control.
  •     
  • An aggressive blade angle, optimized moldboard curvature, and large throat clearance help you work more efficiently by allowing material to roll more freely along the blade.
  •     
  • Heat-treated rails, hardened cutting edges and end bits, and heavy duty bolts to give you greater moldboard reliability and long service life.
  •     
  • Link bar allows extreme moldboard positioning for easier bank sloping and ditch cutting/cleaning.
  •     
  • Proven load-sensing hydraulic system and advanced electro-hydraulics give you superior implement control and responsive performance that makes operators' jobs easier. Continuously matching hydraulic flow/pressure to power demands creates less heat and reduces power consumption.
  •     
  • Consistent, predictable movement - Proportional Priority Pressure-Compensating (PPP-C) valves have different flow rates for the head and rod ends of the cylinder, so you can count on consistent, predictable implement response.
  •     
  • Balanced flow - hydraulic flow is proportioned to give you confidence that all implements will operate simultaneously without slowing the engine or speed of some implements.
  •     
  • Blade can float freely under its own weight. By floating both cylinders, the blade can follow the contours of the ground. Floating only one cylinder permits the toe of the blade to follow a hard surface while the operator controls the slope with the other lift cylinder.
  •     
  • Large, separate hydraulic oil supplies prevent cross-contamination and provide proper oil cooling, reducing heat build-up and extending component life.
  •     
  • Cat XT™ hose allows high pressures for maximum power and reduced downtime.
Technology that Gets Work Done

Technology that Gets Work Done

Cat technologies offer key improvements in equipment management, productivity, and safety.

Equipment Management
Increase uptime and reduce operating costs.

Productivity
Monitor production and manage jobsite efficiency.

Safety
Enhance jobsite awareness to keep your people and equipment safe.

Featured Cat Technologies
Cat Grade Attachment Ready Option (ARO)
Attachment Ready Option (ARO) provides sensor-ready mountings for faster to 2D or 3D Cat Grade System installation. Cat Grade ARO integrates easily with Cat Grade and other grade control systems to help you get the most out of your motor grader. ARO includes moldboard side shift Position Sensing Cylinder (PSC) for easier Cat Grade 3D integration. All Cat Grade systems are compatible with radios and base stations from other manufacturers.
Cat Grade Cross Slope Assist
Cat Grade with Cross Slope Assist is an integrated system that enables you to achieve grade faster and more accurately by automating the cross slope of the blade, allowing you to get more done in the same amount of time. Cat Grade Cross Slope Assist keeps moldboard on grade when utilizing drawbar, circle and moldboard center shift. The addition of E-fence allows you to centershift the drawbar, circle, and moldboard. Cat Grade Cross Slope Assist includes E-fence which will help protect the machine, tires or ladder from damage.
Cat Grade 3D Ready - included are the 3D components except corrections radio. The 2D Cross Slope Assist and E-fence are included and active. The 3D components (receivers/antennas on front frame and rear of cab, as well as Td540 grade display are not active. Licenses are needed to activate the full integrated 3D.
Talk to your Cat dealer about upgrading Cat Grade 3D Ready to Cat Grade 3D.

Cat Grade 3D
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
E-fence protects the drawbar from contacting the link bar, and/or operators can activate front tire avoidance, rear tandem tire avoidance, and ladder avoidance – giving the operator the ability to customize E-fence functionality.

Using the data from technology equipped machines, get more information and insight into equipment and operations.

Electronic Technician (Cat ET)
Allows service technicians access to stored diagnostic data and configure machine parameters through the Cat Data Link.

Low Battery Elevated Idle
Raises idle speed when low system voltage is detected, ensuring adequate system voltage and improving battery reliability.

Automatic Engine Deration
Gain protection for the engine by automatically lowering engine torque output and alerting the operator if critical conditions are detected.

Production Measurement System
Manage your fleet of machines while reducing fuel burn with Cat Production Measurement System option. The Efficiency Coach and Application Segmentation work together to monitor operators and machines simultaneously. Measure your jobsite’s efficiency and productivity from anywhere on the website.

Product Link and VisionLinkTM
Link technologies that provide wireless capability to machines enabling two-way transfer of information collected by on-board sensors, control modules, and other Cat technologies using off-board apps, such as Cat VisionLink® software.
Cat Product Link/VisionLink is deeply integrated, helping take guesswork out of equipment management. Easy access to timely information like machine location, hours, fuel usage, idle time, and event codes via the online VisionLink user interface helps effectively manage fleet and lower operating costs.
Grade technologies combine digital design data, in-cab guidance, and automatic blade controls to enhance grading accuracy, reduce rework, and lower costs related to production earthmoving and rough, fine, and finish grade applications.
Safety First

Safety First

        
  • Operator presence monitor keeps the parking brake engaged and hydraulic implements disabled until the operator is seated and the machine is ready for operation.
  •     
  • Speed sensitive steering lessens steering sensitivity as ground speed increases for greater operator confidence and control.
  •     
  • Secondary steering system's electric hydraulic pump automatically engages in case of a drop in steering pressure to ensure operator can steer the machine to a stop.
  •     
  • Hydraulic lockout disables all implement functions while still providing machine steering control. Especially useful while roading.
  •     
  • Brakes are located at each tandem wheel to eliminate braking loads on the powertrain. Redundant brake systems utilize accumulators to enable stopping in case of machine failure.
  •     
  • Perforated steel tandem walkways and convenient grab rails provide a sturdy platform when moving on, off, and around the machine.
  •     
  • Circle Drive Slip Clutch protects the drawbar, circle, and moldboard from shock loads if the blade encounters an immovable object and also reduces the possibility of abrupt directional changes in poor traction conditions.
  •     
  • Blade Lift Accumulators help absorb impact loads by allowing vertical blade travel. This optional feature reduces wear and impact loading for enhanced operator safety.
  •     
  • Safety Features
        
  1. Optional rearview camera with in-cab monitor integrated into main display
  2.     
  3. New, optional seat belt indicator light reminds operator to fasten safety belt
  4.     
  5. Grouped, ground level service points
  6.     
  7. Laminated front window glass
  8.     
  9. Optional LED lighting
  10.     
  11. Ground-level electrical disconnect switch
  12.     
  13. Ground-level engine shutoff switch
  14.     
  15. Anti-glare paint eases night operation
  16.     
  17. Optional front and rear fenders

Product Specifications for 160 / 160 AWD JOY

Net Power Range (Tier 4) 224 hp 165 kW
Engine Model Cat® C9.3 Cat® C9.3
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
Bore 4.5 in 115 mm
Displacement 567.5 in³ 9.3 l
Stroke 5.9 in 149 mm
Number of Cylinders 6 6
Torque Rise 39% 39%
Maximum Torque - VHP Plus 1000 lb/ft 1355 N·m
Derating Altitude 10000 ft 3050 m
Operating Weight - Typically Equipped 45547 lb 20660 kg
Blade Width 14 ft 4.2 m
Cutting Edge Thickness 0.6 in 16 mm
Cutting Edge Width 6 in 152 mm
End Bit - Thickness 0.6 in 16 mm
End Bit - Width 6 in 152 mm
Moldboard - Blade Width 14 ft 4.2 m
Moldboard - Height 24 in 610 mm
Moldboard - Thickness 0.87 in 22 mm
Throat Clearance 6.5 in 166 mm
Blade Down Pressure - Base GVW 17004 lb 7713 kg
Blade Down Pressure - Maximum GVW 29308 lb 13294 kg
Blade Pull - Base GVW 25931 lb 11762 kg
Blade Pull - Maximum GVW 34262 lb 15541 kg
Arc Radius 16.3 in 413 mm
Height - Top of Cab 130 in 3308 mm
Length - Counterweight to Ripper 399 in 10136 mm
Ground Clearance - Rear Axle 13.3 in 339 mm
Maximum Lift Above Ground 17.8 in 452 mm
Maximum Depth of Cut 29.5 in 750 mm
Maximum Blade Position Angle 90 90
Maximum Shoulder Reach Outside of Tires - Left 82.3 in 2090 mm
Maximum Shoulder Reach Outside of Tires - Right 89.7 in 2278 mm
Moldboard Sideshift - Left 20.1 in 510 mm
Moldboard Sideshift - Right 26 in 660 mm
Blade Tip Range - Backward 5 5
Blade Tip Range - Forward 40 40
Circle Centershift - Left 27.4 in 695 mm
Circle Centershift - Right 28.7 in 728 mm
Front Frame Structure - Height 12.6 in 321 mm
Front Frame Structure - Width 12 in 305 mm
Front Axle - Height to Center 23.5 in 596 mm
Front Axle - Total Oscillation per Side 32 32
Front Axle - Wheel Lean - Left/Right 18 18
Front-Top/Bottom Plate - Thickness 0.87 in 22 mm
Front-Top/Bottom Plate - Width 12 in 305 mm
Drawbar - Height 6 in 152 mm
Drawbar - Thickness 0.5 in 12.7 mm
Drawbar - Width 3 in 76.2 mm
Circle - Blade Beam Thickness 1.6 in 40 mm
Circle - Diameter 61.1 in 1553 mm
Circle - Height 6.3 in 160 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.994 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.994 tons).
Transmission APECS, Direct Drive, Powershift APECS, Direct Drive, Powershift
Forward/Reverse Gears 8 Forward/6 Reverse 8 Forward/6 Reverse
Brakes - Service - Surface Area 3565 in² 23000 cm²
Brakes - Service Multiple Oil Disc Multiple Oil Disc
Brakes - Parking Multiple Oil Disc Multiple Oil Disc
Brakes - Secondary Dual Circuit Control Dual Circuit Control
Fuel Capacity 104 gal (US) 394 l
Diesel Exhaust Fluid 5.8 gal (US) 22 l
Circle Drive Housing 1.8 gal (US) 7 l
Cooling System 15 gal (US) 57 l
Hydraulic System - Total 26.4 gal (US) 100 l
Hydraulic System - Tank 16.9 gal (US) 64 l
Transmission - Differential - Final Drives 18.5 gal (US) 70 l
Tandem Housing - Each 22.9 gal (US) 87 l
Engine Oil 7.9 gal (US) 30 l
Front Wheel Spindle Bearing Housing 0.13 gal (US) 0.5 l
Ripping Depth - Maximum 16.8 in 426 mm
Ripper Shank Holders 5 5
Ripper Shank Holder Spacing 21 in 533 mm
Machine Length Increase, Beam Raised 40.6 in 1031 mm
Penetration Force 20812 lb 9440 kg
Pry-Out Force 28493 lb 12924 kg
Mid, V-Type - Working Width 46.6 in 1184 mm
Mid, V-Type - Scarifier Shank Holders 11 11
Mid, V-Type - Scarifier Shank Holder Spacing 4.6 in 116 mm
Mid, V-Type - Scarifying Depth, Maximum 11.5 in 292 mm
Rear - Scarifier Shank Holders 9 9
Rear - Scarifier Shank Holder Spacing 10.5 in 267 mm
Rear - Scarifying Depth, Maximum 16.8 in 426 mm
Rear - Working Width 84 in 2133 mm
Front, V-Type - Working Width 47.4 in 1205 mm
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders 5 or 11 5 or 11
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing 4.6 in 116 mm
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum 18.4 in 467 mm
Front, V-Type, 5 or 11 Tooth - Working Width 40.6 in 1031 mm
Top Speed - Forward 29.5 mile/h 47.4 km/h
Top Speed - Reverse 23.3 mile/h 37.4 km/h
Articulation Angle - Left/Right 20° 20°
Steering Range - Left/Right 50° 50°
Turning Radius - Outside Front Tires 25.59 ft 7.8 m

160 / 160 AWD JOY Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Powertrain

  • Air cleaner, dual stage, dry type, diesel, with automatic engine derate and automatic dust ejector, service indicator through Cat Messenger
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, oil disc, four-wheel, hydraulic
  • Demand fan, hydraulic, swing-out
  • Diesel exhaust fluid tank, 22.0 L (5.8 gal) ground level access, and sediment drain
  • Differential lock/unlock, automatic
  • Drain, engine oil, ecology
  • Eco mode
  • Electronic overspeed protection
  • Engine, C9.3 U.S. EPA Tier 4 Final/EU Stage V emission standards
  • Fuel tank, 394 L (104 gal), ground level access and sediment drain
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8F/6R, powershift, direct drive, Advanced Productivity Electronic Control Strategy (APECS)

Electrical

  • Alarm, back up
  • Alternator, sealed 150 ampere
  • Batteries, maintenance free, heavy duty, 1125 CCA
  • Breaker panel, ground accessible
  • Cab harness and electrical hydraulic valves
  • Electrical system, 24V
  • Grade Control Ready, cab harness, software, electrical hydraulic valves, bosses and brackets
  • Lights, roof-mounted roading, reversing, LED stop, and tail
  • Product Link
  • Starter, electric

Operator Environment

  • Accelerator
  • Air conditioning with heater
  • Arm and wrist rest, electronically adjustable
  • Articulation, automatic return-to-center
  • Cat Messenger operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge, machine level
  • Gauge cluster (analog) - fuel, articulation, engine coolant temp, engine RPM, hydraulic oil temp, regen, DEF
  • Hour meter, digital
  • Joystick hydraulic controls right/left blade lift with float position, circle drive, blade sideshift and tip, centershift, front wheel lean, articulation and power steering
  • Joystick, adjustable armrests
  • Joystick gear selection
  • Joystick hydraulic power steering
  • Ladders, cab, left and right side
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio ready, entertainment
  • Rollover protective Structure (ROPS) cab, sound suppressed 70 dB(A)
  • Seat, cloth-covered, comfort suspension
  • Seat belt, retractable 76 mm (3 in)
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass: - fixed front with intermittent wiper - door with intermittent wipers (3)
  • Windows, tempered - left and right side wipers, rear and intermittent wiper

Fluids

  • Antifreeze
  • Extended lifecoolant to -35° C (-30° F)

Tires, Rims, Wheels

  • Partial allowance for tires on 254 - 607 mm (10 - 24 in) multi-piece rims is included in the base machine price and weight

Other

  • Accumulators, brake, dual certified
  • Anti-glare paint
  • Bumper, rear, integrated with hitch
  • CD ROM parts book
  • Clutch, circle drive slip
  • Cutting edges: - 152 16 mm (6 5/8 in) - curved DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Doors (3), engine compartment, locking
  • Drawbar, 6 shoes, replaceable wear strips
  • Electrical hydraulic valves, hydraulic lines for base 8 functions
  • Endbits, - 16 mm (5/8 in) DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Engine shutdown, ground level
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulic lines for base functions
  • Lockout, hydraulic implement (for roading and servicing)
  • Moldboard
  • Mounting, cab roof accessories
  • Pump, hydraulic, high capacity
  • Radiator, cleanout access (both sides with swing doors)
  • Secondary steering
  • Serviceability, left side
  • (S·O·SSM) ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box

160 / 160 AWD JOY Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Electrical

  • Alternator, 280 ampere
  • Batteries, extreme duty, 1,400 CCA
  • Lights, high headlights
  • Lights, low headlights
  • Lights, working lights, basic
  • Lights, working lights, plus, LED
  • Lights warning, beacon or strobe
  • Lights, mounting for warning light

Guards

  • Articulation guard
  • Fenders, front
  • Fenders, rear
  • Front axle guard
  • Sound suppression (bottom)
  • Sound suppression (enclosure)
  • Transmission

Operator Environment

  • Mirrors, outside heated 24V
  • Mirrors, outside mounted
  • Comfort plus arrangement
  • Comfort premium arrangement

Powertrain

  • All-wheel drive
  • Precleaner, snow
  • Starter, extreme duty, 1,000 amps
  • Transmission, autoshift

Other

  • Attachment Ready Option (ARO)
  • Integrated cross slope
  • Accumulators, blade lift
  • Camera, rearview
  • Drain, ecology, engine Wiggins
  • Heater, engine coolant: 120V
  • Heater, engine coolant: 240V
  • Hydraulic arrangements with one or more additional hydraulic valves available for rear ripper, dozer, snow plow and snow wing
  • Snow wing mounting, frame ready
  • Starting aid, ether
  • Reversing fan, automatic or manual
  • Cat Grade with 3D

Attachments

  • Blade extension, left, 610 mm (2 ft)
  • Blade extension, right hand, 610 mm (2 ft)
  • Counterweight
  • Cutting edges, curved
  • Endbits, overlay
  • Front lift group, mounting
  • Front lift group, mechanical
  • Grader bit, narrow and super penetration
  • Mid-mount scarifier, package
  • Moldboard: 4267 mm x 610 mm x 22 mm (14 ft x 24 in x 7/8 in)
  • Moldboard: 4267 mm x 686 mm x 25 mm (14 ft x 27 in x 1 in)
  • Moldboard: 4877 mm x 686 mm x 25 mm (16 ft x 27 in x 1 in)
  • Push plate
  • Ripper, rear
  • Ripper tooth
  • Scarifier, front
  • Snow arrangement
  • Snow wing ready package
  • Tow hitch

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology

See how 160 / 160 AWD JOY compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader
160 Motor Grader
160 Motor Grader
160 Motor Grader
160 Motor Grader
160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

160 Motor Grader

Advanced Control Joysticks | Cat® Motor Graders

Cat® M Series Motor Graders | Integrated Technologies

160 Motor Grader
160 Motor Grader
160 Motor Grader
160 Motor Grader
160 Motor Grader
Advanced Control Joysticks | Cat® Motor Graders
Cat® M Series Motor Graders | Integrated Technologies

360 View

Check out current offers for the 160 / 160 AWD JOY

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.