Engine
Net Power - ISO 9249/SAE J1349 | 248 hp 174 kW |
Engine Model | Cat® C7.1 Cat® C7.1 |
VHP Plus - Gear - Net Power - Forward 1st | 169 hp 126 kW |
Bore | 4.1 in 15 mm |
Stroke | 5.3 in 135 mm |
Displacement | 1.9 Gal 7.01 l |
Number of Cylinders | 6 6 |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Tier 3
Request A Price Find DealerKey Specs
Cat 140 Next Generation Motor Grader: Proven Performance for Roadwork and Precision Grading
Combining extended service intervals with centralized access points, the 140 Next Gen is designed for longer life and rebuild capabilities compared to current 140 motor graders. The optional new High Performance Circle improves drawbar accuracy and performance.
The large 10 inch (254 mm) touchscreen main display shows several multi-angle camera options, when included in the machine configuration, and integrated machine information while the operator station has been redesigned for enhanced visibility all around the cab. The adjustable seat with heating and cooling provide even more comfort for the operator.
Hit grade faster with optional Cat® Grade technologies and Attachment Ready Option capabilities on the powertrain of your choice - tandem or all-wheel drive to accommodate jobsite applications. The 140 Next Generation Motor Grader offers expanded capability to easily upgrade attachments.
Net Power - ISO 9249/SAE J1349 | 248 hp 174 kW |
Engine Model | Cat® C7.1 Cat® C7.1 |
VHP Plus - Gear - Net Power - Forward 1st | 169 hp 126 kW |
Bore | 4.1 in 15 mm |
Stroke | 5.3 in 135 mm |
Displacement | 1.9 Gal 7.01 l |
Number of Cylinders | 6 6 |
Operating Weight - Typically Equipped | 41332.3 lb 18748 kg |
Operating Weight - Typically Equipped - Front Axle | 11547.8 lb 5238 kg |
Operating Weight - Typically Equipped - Rear Axle | 29784.5 lb 13510 kg |
Blade Width | 14 ft 4267 mm |
Height - Top of Cab | 136 in 3454 mm |
Height - Front Axle Center | 24.1 in 612 mm |
Height - Top of Cylinders | 119.8 in 3044 mm |
Height - Exhaust Stack | 130.4 in 3313 mm |
Length - Push Plate to Ripper | 392.2 in 9963 mm |
Length - Front Tire to Rear of Machine | 350.8 in 8911 mm |
Length - Between Tandem Axles | 59 in 1498 mm |
Width - Tire Center Lines | 82.2 in 2087 mm |
Ground Clearance - Rear Axle | 13.1 in 333 mm |
Note | All dimensions are approximate unless otherwise noted. All dimensions are approximate unless otherwise noted. |
Note | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons). |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. |
Forward/Reverse Gears | 8 Forward / 6 Reverse 8 Forward / 6 Reverse |
Transmission | Countershaft Torque Converter Powershift Countershaft Torque Converter Powershift |
Brakes - Service | Dual Circuit Hydraulic Dual Circuit Hydraulic |
Brakes - Secondary | Dual Circuit Hydraulic Dual Circuit Hydraulic |
Brakes - Parking | Spring Applied Hydraulic Release Spring Applied Hydraulic Release |
Circuit Type | Parallel Parallel |
Pump Type | Variable Piston Variable Piston |
Pump Output* | 3503 psi 24150 Pa |
Maximum System Pressure | 3698 psi 25500 Pa |
Reservoir Tank Capacity | 15.9 Gal 60 l |
Note | *Pump output measured at 2000 RPM rated speed *Pump output measured at 2000 RPM rated speed |
Engine Crankcase | 5.3 Gal 20 l |
Fuel Tank | 98 Gal 371 l |
Transmission and Differential | 18 Gal 68 l |
Note (1) | * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. |
Steering | ISO 3449:2005, Level II ISO 3449:2005, Level II |
Brakes | ISO 3450:2011; AIS-143:2018 ISO 3450:2011; AIS-143:2018 |
Sound | ISO 6396: ISO 6395 ISO 6396: ISO 6395 |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.
VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.
Caterpillar product brochures and other informational documents are available for your growing business.
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
Meet the Next Generation Cat® 140 Motor Grader