Rotors

Rotors System K 1.0 m Milling Drum (15 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
39 in
1000 mm
Tool Spacing
0.6 in
15 mm
Drum Diameter at Tips
36.2 in
920 mm

Overview

The System K standard milling rotor with 15 mm bit spacing is ideal for surface removal or complete removal of road surfaces at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 1.0 m Milling Drum (15 mm spacing)

Milling Width 39 in 1000 mm
Tool Spacing 0.6 in 15 mm
Drum Diameter at Tips 36.2 in 920 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 91 91
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 522-0117 522-0117
PN# of Rotor Gp with Bits (Field installed) 522-0118 522-0118

See how System K 1.0 m Milling Drum (15 mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the System K 1.0 m Milling Drum (15 mm spacing)

View More Offers