Rotors

Rotors System K 2.0 m Milling Drum (18 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
79 in
2010 mm
Tool Spacing
0.7 in
18 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

The System K course milling rotor with 18 mm bit spacing is designed for surface removal or complete removal of road surfaces with a rougher finish at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 2.0 m Milling Drum (18 mm spacing)

Milling Width 79 in 2010 mm
Tool Spacing 0.7 in 18 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 150 150
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 559-1544 559-1544
PN# of Rotor Gp with Bits (Field installed) 559-1545 559-1545

See how System K 2.0 m Milling Drum (18 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design

Check out current offers for the System K 2.0 m Milling Drum (18 mm spacing)

View More Offers