System K 1.3 m Milling Drum (15 mm spacing)

Rotors System K 1.3 m Milling Drum (15 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
51.1 in
1300 mm
Tool Spacing
0.6 in
15 mm
Drum Diameter at Tips
36.2 in
920 mm

Overview

The System K standard milling rotor with 15 mm bit spacing is ideal for surface removal or complete removal of road surfaces at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 1.3 m Milling Drum (15 mm spacing)

Milling Width 51.1 in 1300 mm
Tool Spacing 0.6 in 15 mm
Drum Diameter at Tips 36.2 in 920 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 111 111
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 522-0132 522-0132
PN# of Rotor Gp with Bits (Field installed) 522-0133 522-0133

See how System K 1.3 m Milling Drum (15 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design

Check out current offers for the System K 1.3 m Milling Drum (15 mm spacing)

View More Offers