Tractor Engine
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp) 304 kW (407 hp) |
Key Specs
Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvements in fuel efficiency and responsive APECS transmission controls deliver more productivity in most applications
New safety features help operators be more productive and work more efficiently all day long
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp) 304 kW (407 hp) |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| Width - Overall Machine | 141.1 in 3585 mm |
| Width - Tractor | 133.1 in 3381 mm |
| Width - Inside of Bowl | 120 in 3048 mm |
| Width - Outside Rear Tires | 128.9 in 3275 mm |
| Height - Overall Shipping | 158.6 in 4029 mm |
| Height - Top of Cab | 142.2 in 3612 mm |
| Ground Clearance - Tractor | 21.9 in 557 mm |
| Front of Tractor to Front Axle | 122.8 in 3119 mm |
| Axle to Vertical Hitch Pin | 21.3 in 540 mm |
| Height - Scraper Blade Maximum | 21.3 in 540 mm |
| Wheel Base | 314.9 in 7998 mm |
| Rear Axle - Rear of Machine | 114.1 in 2898 mm |
| Length - Overall Machine - Standard | 551.8 in 14015 mm |
| Length - Maximum (Push-Pull) | 613.2 in 15576 mm |
| Width - Overall Machine - Ladder Down | 149.2 in 3790 mm |
| Width - Rear Tire Centers | 90.2 in 2290 mm |
| Overall Shipping Height | 13.22 ft 4.03 m |
| Overall Width | 11.75 ft 3.58 m |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Fuel Tank Refill Capacity - Scraper | 216.1 gal (US) 818 l |
| Tires - Scraper | 33.25R29**E3 33.25R29**E3 |
| Width - Cut | 10.3 ft 3.14 m |
| Maximum Depth of Spread | 21.3 in 540 mm |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| Rated Load | 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) |
| 180° Curb-to-Curb Turning Width | 38.71 ft 11.8 m |
| Scraper Capacity - Struck | 17.1 yd³ 13 m³ |
| Maximum Depth of Cut | 12.4 in 315 mm |
| Tires - Tractor Drive | 33.25R29**E3 33.25R29**E3 |
| Engine Model - Tractor | Cat C13 Cat C13 |
| Flywheel Power - Tractor | 407 hp 304 kW |
| Note | Cat C13 engine meets U.S. Environmental Protection Agency (EPA) Tier 4 Final/EU Stage IV engine emission standards. Cat C13 engine meets U.S. Environmental Protection Agency (EPA) Tier 4 Final/EU Stage IV engine emission standards. |
| Rated Engine RPM - Tractor | 2000 r/min 2000 r/min |
| Hydraulic System | 21.926 gal (US) 83 l |
| Crankcase | 8.08 gal (US) 30.58 l |
| Transmission System | 24.76 gal (US) 93 l |
| Cooling System | 11.89 gal (US) 45 l |
| Fuel Tank | 216.09 gal (US) 818 l |
| Diesel Exhaust Fluid | 8.0572 gal (US) 30.5 l |
| Operating Weight - Empty | 79787 lb 36185 kg |
| Overall Length | 45.9 ft 14.02 m |
| Overall Length - With Bail Down | 51.1 ft 15.58 m |
| Operating Weight - Empty | 80630 lb 36567 kg |
| Exterior Sound Level | The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). |
| ROPS/FOPS | Meets SAE and ISO standards Meets SAE and ISO standards |
| Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 17 084 kg (37,664 lb) ISO 3471:2008 for up to 17 084 kg (37,664 lb) |
| Brakes | ISO 3450:1996 ISO 3450:1996 |
| Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
| Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Seat Belt | SAE J386:JUN1985 SAE J386:JUN1985 |
| Steering System | ISO 5010:2007 ISO 5010:2007 |
| Transmission Gear - Seventh | 24.8 mile/h 39.9 km/h |
| Transmission Gear - Fifth | 13.6 mile/h 21.9 km/h |
| Transmission Gear - First | 3.1 mile/h 5 km/h |
| Transmission Gear - Sixth | 18.4 mile/h 29.6 km/h |
| Transmission Gear - Second | 5.5 mile/h 8.9 km/h |
| Transmission Gear - Third | 7.5 mile/h 12.1 km/h |
| Transmission Gear - Fourth | 10.1 mile/h 16.3 km/h |
| Transmission Gear - Eighth | 33.5 mile/h 53.9 km/h |
| Transmission Gear - Reverse | 5.7 mile/h 9.2 km/h |
| Apron Raise | 2.95 s 2.95 s |
| Bowl Raise | 3 s 3 s |
| Ejector Retract | 6.7 s 6.7 s |
| Bowl Lower | 3.5 s 3.5 s |
| Apron Lower | 3.8 s 3.8 s |
| Ejector Extend | 5.2 s 5.2 s |
| Bail Lower | 3.2 s 3.2 s |
| Bail Raise | 1.8 s 1.8 s |
Caterpillar product brochures and other informational documents are available for your growing business.
621
621
621
621
621
Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K-Series Operator Testimonial