Tractor Engine
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp)/216 kW (290 hp) 304 kW (407 hp)/216 kW (290 hp) |
Key Specs
Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications
New safety features help operators be more productive and work more efficiently all day long
| Flywheel Power - Tractor/Scraper | 304 kW (407 hp)/216 kW (290 hp) 304 kW (407 hp)/216 kW (290 hp) |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| Width - Overall Machine | 141.1 in 3585 mm |
| Width - Tractor | 133.1 in 3381 mm |
| Width - Inside of Bowl | 120 in 3048 mm |
| Width - Outside Rear Tires | 128.9 in 3275 mm |
| Height - Overall Shipping | 158.6 in 4029 mm |
| Height - Top of Cab | 142.6 in 3621 mm |
| Ground Clearance - Tractor | 21.9 in 557 mm |
| Front of Tractor to Front Axle | 122.8 in 3119 mm |
| Axle to Vertical Hitch Pin | 21.3 in 540 mm |
| Height - Scraper Blade Maximum | 20.5 in 520 mm |
| Wheel Base | 314.9 in 7998 mm |
| Rear Axle - Rear of Machine | 114.1 in 2898 mm |
| Length - Maximum (Push-Pull) | 613.2 in 15576 mm |
| Width - Rear Tire Centers | 90.2 in 2290 mm |
| Length - Overall Machine - Standard | 551.8 in 14015 mm |
| Width - Overall Machine - Ladder Down | 149.2 in 3790 mm |
| Scraper Capacity - Heaped | 24 yd³ 18.4 m³ |
| Width - Cut | 10.3 ft 3.14 m |
| Maximum Depth of Cut | 12.4 in 315 mm |
| Scraper Capacity - Struck | 17.1 yd³ 13 m³ |
| Overall Shipping Height | 13.22 ft 4.03 m |
| Maximum Depth of Spread | 21.3 in 540 mm |
| 180° Curb-to-Curb Turning Width | 38.71 ft 11.8 m |
| Top Speed - Loaded | 33.5 mile/h 53.9 km/h |
| Overall Width | 11.71 ft 3.57 m |
| Tires - Tractor Drive | 33.25R29**E3 33.25R29**E3 |
| Fuel Tank Refill Capacity - Scraper | 336 gal (US) 1272 l |
| Rated Load | 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) |
| Tires - Scraper | 33.25R29**E3 33.25R29**E3 |
| Rated Engine RPM - Scraper | 2150 r/min 2150 r/min |
| Note (2) | C9.3 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C9.3 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. |
| Engine Model - Scraper | Cat C9.3 Cat C9.3 |
| Rated Engine RPM - Tractor | 2000 r/min 2000 r/min |
| Flywheel Power - Scraper | 290 hp 216 kW |
| Note (1) | C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. |
| Flywheel Power - Tractor | 407 hp 304 kW |
| Engine Model - Tractor | Cat C13 Cat C13 |
| Fuel Tank | 336.03 gal (US) 1272 l |
| Crankcase - Scraper | 7.3968 gal (US) 28 l |
| Transmission System - Tractor | 24.76 gal (US) 93 l |
| Hydraulic System | 21.926 gal (US) 83 l |
| Cooling System - Tractor | 11.89 gal (US) 45 l |
| Cooling System - Scraper | 16.114 gal (US) 61 l |
| Crankcase - Tractor | 8.08 gal (US) 30.58 l |
| Transmission System - Scraper | 12.944 gal (US) 49 l |
| Operating Weight - Empty | 90213 lb 40913 kg |
| Overall Length | 45.9 ft 14.02 m |
| Overall Length - With Bail Down | 51.1 ft 15.58 m |
| Operating Weight - Empty | 92980 lb 42168 kg |
| Exterior Sound Level | The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A). |
| ROPS/FOPS | Meets ISO standards Meets ISO standards |
| Steering System | ISO 5010:2007 ISO 5010:2007 |
| Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 17 084 kg (37,664 lb) ISO 3471:2008 for up to 17 084 kg (37,664 lb) |
| Seat Belt | SAE J386:JUN1985 SAE J386:JUN1985 |
| Brakes | ISO 3450:2011 ISO 3450:2011 |
| Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
| Transmission Gear - Fourth | 10.1 mile/h 16.3 km/h |
| Transmission Gear - Seventh | 24.8 mile/h 39.9 km/h |
| Transmission Gear - Eighth | 33.5 mile/h 53.9 km/h |
| Transmission Gear - Third | 7.5 mile/h 12.1 km/h |
| Transmission Gear - Fifth | 13.6 mile/h 21.9 km/h |
| Transmission Gear - First | 3.1 mile/h 5 km/h |
| Transmission Gear - Sixth | 18.4 mile/h 29.6 km/h |
| Transmission Gear - Reverse | 5.7 mile/h 9.2 km/h |
| Transmission Gear - Second | 5.5 mile/h 8.9 km/h |
| Apron Raise | 2.95 s 2.95 s |
| Bail Lower | 3.2 s 3.2 s |
| Apron Lower | 3.8 s 3.8 s |
| Bowl Lower | 3.5 s 3.5 s |
| Bowl Raise | 3 s 3 s |
| Ejector Extend | 5.2 s 5.2 s |
| Bail Raise | 1.8 s 1.8 s |
| Ejector Retract | 6.7 s 6.7 s |
Caterpillar product brochures and other informational documents are available for your growing business.
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial