Studio Shot
New

Buckets - Telehandler 1.15 m3 (1.5 yd3), IT Coupler

Request A Price Shop Now

Key Specs

Width
94.7 in
2406 mm
Capacity
1.5 yd³
1.15 m³
Weight
1181.7 lb
536 kg

Overview

The general purpose bucket is designed to optimize the performance of Cat® Telehandlers when loading, carrying, dumping and performing cleanup work in a variety of applications.

Product Specifications for 1.15 m3 (1.5 yd3), IT Coupler

Width 94.7 in 2406 mm
Capacity 1.5 yd³ 1.15 m³
Weight 1181.7 lb 536 kg
Height 37 in 941 mm
Length 39.4 in 1002 mm
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler

See how 1.15 m3 (1.5 yd3), IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View