Studio Shot
New

Truss Booms 4m (12 ft), Standard TH Coupler

Request A Price Shop Now

Key Specs

Overall Length
160.7 in
4083 mm
Capacity
2000 lb
907.2 kg
Width
30.3 in
769 mm

Overview

Lifts and places roof trusses, frames, beams and equipment.

Product Specifications for 4m (12 ft), Standard TH Coupler

Overall Length 160.7 in 4083 mm
Capacity 2000 lb 907.2 kg
Width 30.3 in 769 mm
Height 30.8 in 782 mm
Weight 866.4 lb 393 kg
Interface Type Standard TH Coupler Standard TH Coupler

See how 4m (12 ft), Standard TH Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 4m (12 ft), Standard TH Coupler

View More Offers